10001493
CFCC-4-05A-RT
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 9,5961 |
| 5000 + | R 7,342 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Method | Adhesive |
|---|---|
| Base Width | 14.29 mm |
| Base Width | 0.563 in |
| Clamp Arm Length | 0.42 in |
| Clamp Arm Length | 10.67 mm |
| Inside Height | 0.252 in |
| Inside Height | 6.4 mm |
| Colour | White |
| Adhesive Material | Polyimide |
| Material Flammability Standard | UL94 V-0;UL94 VW-1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue