10036006
TFCCA-50-19
| Quantity | Unit price |
|---|---|
| 100 + | R 18,5102 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Base Length | 77.2 mm |
| Base Length | 3.039 in |
| Base Width | 10.2 mm |
| Base Width | 0.402 in |
| Inside Width | 2.512 in |
| Inside Width | 63.8 mm |
| Cable Width | 63.8 mm |
| Cable Width | 2.512 in |
| Mounting Hole Diameter | 4.0 mm |
| Mounting Hole Diameter | 0.157 in |
| Hole Diameter | 0.157 in |
| Hole Diameter | 4.0 mm |
| Overall Height | 0.539 in |
| Overall Height | 13.7 mm |
| Panel Thickness Range | 0.039 - 0.079 in |
| Panel Thickness Range | 1.0 - 2.0 mm |
| Distance Between Fixing Holes | 49.7 mm |
| Distance Between Fixing Holes | 1.957 in |
| Compatible Hole Size | 4.0 mm |
| Compatible Hole Size | 0.157 in |
| Full Material | Polyamide |
| Colour | Natural |
| Material Flammability Standard | UL94 V-0 |
| Specifications | UL94 V-0 |
| Specifications | RMS-19 |
| Mounting Method | Push In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue