10108666
FCSE-1
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 13,8361 |
| 1000 - 4999 | R 9,9492 |
| 5000 + | R 7,8579 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Inside Width | 14.8 mm |
| Inside Width | 0.583 in |
| Cable Width | 19.0 mm |
| Cable Width | 0.748 in |
| Inside Height | 7.1 mm |
| Inside Height | 0.28 in |
| Mounting Hole Diameter | 4.8 mm |
| Mounting Hole Diameter | 0.189 in |
| Overall Height | 13.75 mm |
| Overall Height | 0.541 in |
| Panel Thickness Range | 1.4 mm |
| Panel Thickness Range | 0.055 in |
| Distance Between Fixing Holes | 1.575 in |
| Distance Between Fixing Holes | 40.0 mm |
| Full Material | Polyamide |
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue