10154496
FCRC-13B-4
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 8,523 |
| 1000 - 4999 | R 6,151 |
| 5000 - 9999 | R 4,8439 |
| 10000 + | R 4,2442 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Inside Height | 0.5 in |
| Inside Height | 12.7 mm |
| Overall Height | 14.6 mm |
| Overall Height | 0.575 in |
| Distance Between Fixing Holes | 1.622 in |
| Distance Between Fixing Holes | 41.2 mm |
| Full Material | Polyamide |
| Adhesive Type | Without Adhesive |
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| Mounting Method | Screw |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue