10154427
FCCB-2
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 10,1764 |
| 1000 - 4999 | R 9,2512 |
| 5000 - 9999 | R 8,4102 |
| 10000 + | R 7,6456 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Inside Width | 2.539 in |
| Inside Width | 64.5 mm |
| Cable Width | 0.787 in |
| Cable Width | 20.0 mm |
| Inside Height | 13.7 mm |
| Inside Height | 0.539 in |
| Mounting Hole Diameter | 4.75 mm |
| Mounting Hole Diameter | 0.187 in |
| Overall Height | 17.9 mm |
| Overall Height | 0.705 in |
| Panel Thickness Range | 0.031 - 0.079 in |
| Panel Thickness Range | 0.8 - 2.0 mm |
| Distance Between Fixing Holes | 2.539 in |
| Distance Between Fixing Holes | 64.5 mm |
| Full Material | Polyamide |
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| Mounting Method | Arrowhead |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue