Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Provides a snug and secure fit.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | d1 | h1 | H | View | |
|---|---|---|---|---|---|---|---|---|
| R 0,6068 - R 0,9439 | Request the lead time here |
0.512 in
13.0 mm
|
Yellow
|
0.354 in
9.0 mm
|
|
0.394 in
10.0 mm
|
||
| R 2,1657 - R 3,3689 | Request the lead time here |
1.138 in
28.9 mm
|
Yellow
|
0.984 in
25.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 2,3276 - R 3,6208 | Request the lead time here |
1.28 in
32.5 mm
|
Yellow
|
1.102 in
28.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 3,8846 - R 6,0428 | Request the lead time here |
1.693 in
43.0 mm
|
Yellow
|
1.535 in
39.0 mm
|
0.079 in
2.0 mm
|
1.102 in
28.0 mm
|
||
| R 3,2174 - R 5,0048 | Request the lead time here |
1.575 in
40.0 mm
|
Yellow
|
1.417 in
36.0 mm
|
|
0.984 in
25.0 mm
|
||
| R 3,0183 - R 4,6952 | Request the lead time here |
1.488 in
37.8 mm
|
Yellow
|
1.283 in
32.6 mm
|
|
0.787 in
20.0 mm
|
||
| R 1,4321 - R 2,2277 | Request the lead time here |
0.756 in
19.2 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
0.591 in
15.0 mm
|
||
| R 1,5784 - R 2,4553 | Request the lead time here |
0.933 in
23.7 mm
|
Yellow
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 0,5814 - R 0,9044 | Request the lead time here |
0.465 in
11.8 mm
|
Yellow
|
0.315 in
8.0 mm
|
|
0.394 in
10.0 mm
|
||
| R 1,3813 - R 2,1488 | Request the lead time here |
0.835 in
21.2 mm
|
Yellow
|
0.669 in
17.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 1,4828 - R 2,3066 | Request the lead time here |
0.858 in
21.8 mm
|
Yellow
|
0.709 in
18.0 mm
|
|
0.591 in
15.0 mm
|
||
| R 0,7297 - R 1,1351 | Request the lead time here |
0.63 in
16.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
0.394 in
10.0 mm
|
||
| R 0,6926 - R 1,0774 | Request the lead time here |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
|
0.591 in
15.0 mm
|
||
| R 1,1355 - R 1,7664 | Request the lead time here |
0.685 in
17.4 mm
|
Yellow
|
0.512 in
13.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 1,1862 - R 1,8453 | Request the lead time here |
0.717 in
18.2 mm
|
Yellow
|
0.551 in
14.0 mm
|
|
0.591 in
15.0 mm
|
||
| R 1,7891 - R 2,7831 | Request the lead time here |
0.996 in
25.3 mm
|
Yellow
|
0.827 in
21.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 0,5072 - R 0,7891 | Request the lead time here |
0.394 in
10.0 mm
|
Yellow
|
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
||
| R 0,4838 - R 0,7527 | Request the lead time here |
0.354 in
9.0 mm
|
Yellow
|
0.197 in
5.0 mm
|
|
0.512 in
13.0 mm
|
||
| R 0,6302 - R 0,9803 | Request the lead time here |
0.559 in
14.2 mm
|
Yellow
|
0.394 in
10.0 mm
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue