Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Provides a snug and secure fit.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | d1 | h1 | H | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,1254 - R 3,3062 | Request the lead time here |
1.122 in
28.5 mm
|
Yellow
|
0.945 in
24.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 2,4239 - R 3,7706 | Request the lead time here |
1.295 in
32.9 mm
|
Yellow
|
1.142 in
29.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 1,5602 - R 2,427 | Request the lead time here |
0.913 in
23.2 mm
|
Yellow
|
0.748 in
19.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 1,9642 - R 3,0555 | Request the lead time here |
1.016 in
25.8 mm
|
Yellow
|
0.89 in
22.6 mm
|
|
1.024 in
26.0 mm
|
||
| R 2,3244 - R 3,6158 | Request the lead time here |
1.22 in
31.0 mm
|
Yellow
|
1.063 in
27.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 0,5433 - R 0,8451 | Request the lead time here |
0.531 in
13.5 mm
|
Yellow
|
0.366 in
9.3 mm
|
|
0.394 in
10.0 mm
|
||
| R 1,1582 - R 1,8017 | Request the lead time here |
0.795 in
20.2 mm
|
Yellow
|
0.618 in
15.7 mm
|
|
0.472 in
12.0 mm
|
||
| R 2,2767 - R 3,5415 | Request the lead time here |
1.181 in
30.0 mm
|
Yellow
|
1.024 in
26.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 2,5454 - R 3,9594 | Request the lead time here |
1.339 in
34.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 4,4837 - R 6,9747 | Request the lead time here |
1.732 in
44.0 mm
|
Yellow
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
||
| R 1,4528 - R 2,2599 | Request the lead time here |
0.87 in
22.1 mm
|
Yellow
|
0.701 in
17.8 mm
|
|
1.024 in
26.0 mm
|
||
| R 0,4935 - R 0,7677 | Request the lead time here |
0.354 in
9.0 mm
|
Yellow
|
0.197 in
5.0 mm
|
|
0.512 in
13.0 mm
|
||
| R 0,6428 - R 0,9999 | Request the lead time here |
0.559 in
14.2 mm
|
Yellow
|
0.394 in
10.0 mm
|
|
0.394 in
10.0 mm
|
||
| R 0,7443 - R 1,1578 | Request the lead time here |
0.661 in
16.8 mm
|
Yellow
|
0.5 in
12.7 mm
|
|
0.394 in
10.0 mm
|
||
| R 2,2767 - R 3,5415 | Request the lead time here |
1.228 in
31.2 mm
|
Yellow
|
1.024 in
26.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 1,8249 - R 2,8388 | Request the lead time here |
0.992 in
25.2 mm
|
Yellow
|
0.815 in
20.7 mm
|
|
0.787 in
20.0 mm
|
||
| R 5,4052 - R 8,4081 | Request the lead time here |
1.835 in
46.6 mm
|
Yellow
|
1.622 in
41.2 mm
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
||
| R 6,056 - R 9,4204 | Request the lead time here |
2.071 in
52.6 mm
|
Yellow
|
1.862 in
47.3 mm
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
||
| R 2,7583 - R 4,2907 | Request the lead time here |
1.417 in
36.0 mm
|
Yellow
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue