Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
R 482,0812 - R 642,8409 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
R 564,4409 - R 752,5218 Request the lead time here
35.0
TR12 x 6
12.0
12.0
28.0
2.0
48.0
R 857,8472 - R 1 143,7302 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
R 686,9905 - R 916,0533 Request the lead time here
35.0
TR14 x 6
14.0
12.0
28.0
2.0
48.0
R 1 684,0175 - R 1 981,1855 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
R 1 884,5712 - R 2 217,1776 Request the lead time here
54.0
TR32 x 6
32.0
16.0
45.0
1.0
70.0
R 1 634,5226 - R 1 922,9793 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
R 1 262,7162 - R 1 485,4436 Request the lead time here
46.0
TR26 x 10
26.0
14.0
38.0
2.0
62.0
R 8 198,1522 - R 9 109,157 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
R 4 251,0257 - R 4 723,4059 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
R 2 031,2744 - R 2 389,8161 Request the lead time here
54.0
TR36 x 12
36.0
16.0
45.0
2.0
70.0
R 11 925,7189 - R 13 250,7195 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
R 3 471,9746 - R 4 084,7225 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
R 4 164,3105 - R 4 899,2121 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
R 11 881,5693 - R 13 201,7987 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
R 475,1519 - R 633,5359 Request the lead time here
25.0
TR10 x 4
10.0
10.0
25.0
2.0
42.0
R 2 018,4057 - R 2 374,5716 Request the lead time here
33.0
TR24 x 5
24.0
13.0
50.0
1.0
77.0
R 6 430,5871 - R 7 145,0176 Request the lead time here
75.0
TR50 x 8
50.0
18.0
72.0
1.0
110.0
R 305,6811 - R 407,6407 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
R 469,6085 - R 626,2106 Request the lead time here
20.0
TR12 x 6
12.0
7.0
24.0
2.0
42.0
  • of 4
Flanged Nut TR10 x 2 25.0 Bronze

20146610

Price Range
R 642,8409 - R 482,0812

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut TR12 x 6 35.0 Bronze

20146641

Price Range
R 752,5218 - R 564,4409

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 4 35.0 Bronze

20146696

Price Range
R 1 143,7302 - R 857,8472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR14 x 6 35.0 Bronze

20146672

Price Range
R 916,0533 - R 686,9905

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR28 x 5 46.0 Bronze

20146870

Price Range
R 1 981,1855 - R 1 684,0175

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut TR32 x 6 54.0 Bronze

20146924

Price Range
R 2 217,1776 - R 1 884,5712

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR26 x 5 46.0 Bronze

20146849

Price Range
R 1 922,9793 - R 1 634,5226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut TR26 x 10 46.0 Bronze

20149581

Price Range
R 1 485,4436 - R 1 262,7162

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    26.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR40 x 7 65.0 Bronze

20147310

Price Range
R 9 109,157 - R 8 198,1522

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut TR44 x 7 66.0 Bronze

20147006

Price Range
R 4 723,4059 - R 4 251,0257

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut TR36 x 12 54.0 Bronze

20146948

Price Range
R 2 389,8161 - R 2 031,2744

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut TR70 x 10 105.0 Bronze

20147075

Price Range
R 13 250,7195 - R 11 925,7189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Flanged Nut TR40 x 7 66.0 Bronze

20146986

Price Range
R 4 084,7225 - R 3 471,9746

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut TR44 x 7 66.0 Bronze

20147013

Price Range
R 4 899,2121 - R 4 164,3105

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut TR70 x 10 105.0 Bronze

20147068

Price Range
R 13 201,7987 - R 11 881,5693

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR10 x 4 25.0 Bronze

20149666

Price Range
R 633,5359 - R 475,1519

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x 5 33.0 Bronze

20147235

Price Range
R 2 374,5716 - R 2 018,4057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut TR50 x 8 75.0 Bronze

20147037

Price Range
R 7 145,0176 - R 6 430,5871

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Flanged Nut TR10 x 2 15.0 Bronze

20147082

Price Range
R 407,6407 - R 305,6811

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut TR12 x 6 20.0 Bronze

20147129

Price Range
R 626,2106 - R 469,6085

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand