Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
R 3 531,7645 - R 4 155,0054 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
R 646,0086 - R 861,4108 Request the lead time here
24.0
TR14 x 3
14.0
10.0
30.0
1.0
52.0
R 5 266,069 - R 5 851,1987 Request the lead time here
75.0
TR50 x 8
50.0
18.0
72.0
1.0
110.0
R 424,469 - R 566,0247 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
R 835,4754 - R 1 114,0332 Request the lead time here
35.0
TR14 x 3
14.0
12.0
28.0
1.0
48.0
R 793,3057 - R 1 057,609 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
R 922,9826 - R 1 153,6292 Request the lead time here
24.0
TR16 x 8
16.0
12.0
30.0
2.0
52.0
R 2 018,4057 - R 2 374,5716 Request the lead time here
33.0
TR24 x 10
24.0
12.0
50.0
2.0
77.0
R 1 388,2355 - R 1 735,2943 Request the lead time here
44.0
TR22 x 5
22.0
12.0
32.0
1.0
55.0
R 1 897,242 - R 2 232,0261 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
R 204,5133 - R 240,5457 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
R 1 494,9467 - R 1 758,854 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
R 3 531,7645 - R 4 155,0054 Request the lead time here
66.0
TR40 x 14
40.0
16.0
63.0
2.0
95.0
R 4 251,0257 - R 4 723,4059 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
R 2 031,2744 - R 2 389,8161 Request the lead time here
54.0
TR36 x 12
36.0
16.0
45.0
2.0
70.0
R 1 202,1343 - R 1 414,3688 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
R 1 884,5712 - R 2 217,1776 Request the lead time here
54.0
TR32 x 6
32.0
16.0
45.0
1.0
70.0
R 1 634,5226 - R 1 922,9793 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
R 3 471,9746 - R 4 084,7225 Request the lead time here
66.0
TR40 x 7
40.0
16.0
63.0
1.0
95.0
R 4 164,3105 - R 4 899,2121 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
  • of 4
Flanged Nut TR40 x 7 66.0 Bronze

20146993

Price Range
R 4 155,0054 - R 3 531,7645

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut TR14 x 3 24.0 Bronze

20147143

Price Range
R 861,4108 - R 646,0086

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut TR50 x 8 75.0 Bronze

20147020

Price Range
R 5 851,1987 - R 5 266,069

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR10 x 2 15.0 Bronze

20147099

Price Range
R 566,0247 - R 424,469

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut TR14 x 3 35.0 Bronze

20146665

Price Range
R 1 114,0332 - R 835,4754

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut TR18 x 4 35.0 Bronze

20146719

Price Range
R 1 057,609 - R 793,3057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 8 24.0 Bronze

20147174

Price Range
R 1 153,6292 - R 922,9826

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x 10 33.0 Bronze

20147211

Price Range
R 2 374,5716 - R 2 018,4057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR22 x 5 44.0 Bronze

20146795

Price Range
R 1 735,2943 - R 1 388,2355

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut TR30 x 6 46.0 Bronze

20146900

Price Range
R 2 232,0261 - R 1 897,242

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut TR36 x 6 54.0 Bronze

20146955

Price Range
R 240,5457 - R 204,5133

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR30 x 6 46.0 Bronze

20146894

Price Range
R 1 758,854 - R 1 494,9467

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR40 x 14 66.0 Bronze

20146979

Price Range
R 4 155,0054 - R 3 531,7645

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14
  • Thread Direction
    Right Hand
Flanged Nut TR44 x 7 66.0 Bronze

20147006

Price Range
R 4 723,4059 - R 4 251,0257

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut TR36 x 12 54.0 Bronze

20146948

Price Range
R 2 389,8161 - R 2 031,2744

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut TR26 x 5 46.0 Bronze

20146832

Price Range
R 1 414,3688 - R 1 202,1343

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR32 x 6 54.0 Bronze

20146924

Price Range
R 2 217,1776 - R 1 884,5712

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR26 x 5 46.0 Bronze

20146849

Price Range
R 1 922,9793 - R 1 634,5226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut TR40 x 7 66.0 Bronze

20146986

Price Range
R 4 084,7225 - R 3 471,9746

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut TR44 x 7 66.0 Bronze

20147013

Price Range
R 4 899,2121 - R 4 164,3105

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand