Menu Search

Flange Hex Nut - Plastic

In stock

Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application. Customers regularly by flange hex nuts with our External Toothed Lock Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Overall Height View
R 24,7346 - R 45,1027 Request the lead time here
M16
15.8 mm
Request the lead time here
M12
14.4 mm
R 14,5471 - R 14,5471 Request the lead time here
M16
23.7 mm
15.8 mm
R 5,705 - R 5,705 880 In stock - Delivery conditions may apply, visit our FAQs
M5
8.0 mm
6.5 mm
R 10,672 - R 10,672 Request the lead time here
M8
14.0 mm
9.0 mm
R 7,4734 - R 7,4734 Request the lead time here
M6
10.0 mm
7.3 mm
R 7,0649 - R 12,8823 Request the lead time here
M10
9.5 mm
R 2,8755 - R 3,0139 Request the lead time here
M5
8.0 mm
5.1 mm
R 2,6141 - R 2,6141 Request the lead time here
M16
6.0 mm
R 3,2446 - R 3,4138 4700 In stock - Delivery conditions may apply, visit our FAQs
M6
10.0 mm
6.0 mm
R 2,3988 - R 2,6449 1990 In stock - Delivery conditions may apply, visit our FAQs
M3
5.5 mm
3.2 mm
R 3,5983 - R 8,616 500 In stock - Delivery conditions may apply, visit our FAQs
M8
13.0 mm
8.0 mm
R 2,5526 - R 2,8448 Request the lead time here
M4
7.0 mm
4.1 mm
R 11,61 - R 11,61 Request the lead time here
M12
18.7 mm
14.4 mm
R 6,0587 - R 6,0587 800 In stock - Delivery conditions may apply, visit our FAQs
M10
16.0 mm
9.5 mm
R 2,7481 - R 3,3927 Request the lead time here
M6 x 1.0
10.0 mm
6.0 mm
R 8,9348 - R 11,0307 Request the lead time here
M16 x 1.5
18.9 mm
6.7 mm
R 12,548 - R 15,4915 Request the lead time here
M32 x 1.5
36.5 mm
9.0 mm
R 1,786 - R 2,1829 Request the lead time here
M3 x 0.5
5.5 mm
3.1 mm
R 1,7118 - R 2,06 2000 In stock - Delivery conditions may apply, visit our FAQs
M8 x 1.25
13.0 mm
8.0 mm
  • of 2
Washer Nut M16 23.7 mm Nylon Natural

10400517

Price Range
R 45,1027 - R 24,7346

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Overall Height
    15.8 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Washer Nut M12 18.7 mm Nylon Natural

10400500


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Overall Height
    14.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Washer Nut M16 Natural Nylon 6/6

10203576

Price Range
R 14,5471 - R 14,5471

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    23.7 mm
  • Overall Height
    15.8 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Lock Nut M5 8.0 mm Nylon Natural

10061503

Price Range
R 5,705 - R 5,705

Stock Levels
880 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    6.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Lock Nut M8 14.0 mm Nylon Natural

10061527

Price Range
R 10,672 - R 10,672

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    14.0 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Lock Nut M6 10.0 mm Nylon Natural

10061510

Price Range
R 7,4734 - R 7,4734

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    7.3 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M10 16.0 mm Nylon Natural

10400494

Price Range
R 12,8823 - R 7,0649

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Washer Nut M5 8.0 mm Nylon Natural

10242735

Price Range
R 3,0139 - R 2,8755

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    5.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M16 10.0 mm Nylon White

10139363

Price Range
R 2,6141 - R 2,6141

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Nut Shape
    Hexagonal
Washer Nut M6 10.0 mm Nylon Natural

10102459

Price Range
R 3,4138 - R 3,2446

Stock Levels
4700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M3 5.5 mm Nylon Natural

10242711

Price Range
R 2,6449 - R 2,3988

Stock Levels
1990 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M8 13.0 mm Nylon Natural

10102466

Price Range
R 8,616 - R 3,5983

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M4 7.0 mm Nylon Natural

10242728

Price Range
R 2,8448 - R 2,5526

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    4.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M12 Natural Nylon 6/6

10338094

Price Range
R 11,61 - R 11,61

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.7 mm
  • Overall Height
    14.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M10 22.0 mm 9.5 mm Natural Nylon 6/6

10338100

Price Range
R 6,0587 - R 6,0587

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    16.0 mm
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M6 x 1.0 10.0 mm Nylon 6/6 Natural

10179673

Price Range
R 3,3927 - R 2,7481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 1.0
  • Distance Across Flats
    10.0 mm
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M16 x 1.5 18.9 mm Nylon 6/6 Natural

10179710

Price Range
R 11,0307 - R 8,9348

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Distance Across Flats
    18.9 mm
  • Overall Height
    6.7 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M32 x 1.5 36.5 mm Nylon 6/6 Natural

10179758

Price Range
R 15,4915 - R 12,548

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M32 x 1.5
  • Distance Across Flats
    36.5 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M3 x 0.5 5.5 mm Nylon 6/6 Natural

10179642

Price Range
R 2,1829 - R 1,786

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3 x 0.5
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M8 x 1.25 13.0 mm Nylon 6/6 Natural

10179680

Price Range
R 2,06 - R 1,7118

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8 x 1.25
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural