Menu Search

Fixed Compression Cam Latches

In stock

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
135 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Hole Width Maximum Compression Overall Length Mounting Orientation Housing Height Cam Material Key Type View
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
R 396,0755 - R 440,0839 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
R 396,0755 - R 440,0839 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
R 396,0755 - R 440,0839 Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
R 98,3732 - R 109,3035 Request the lead time here
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
8.0 mm Square Key
R 202,3979 - R 370,3145 Request the lead time here
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
R 202,3979 - R 370,3145 Request the lead time here
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
R 219,9053 - R 447,9324 Request the lead time here
32.0 mm
R 219,9053 - R 447,9324 Request the lead time here
32.0 mm
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
  • of 7
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076689


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076375

Price Range
R 440,0839 - R 396,0755

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076405


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076139


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076368

Price Range
R 440,0839 - R 396,0755

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076412


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Silver

20076061


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076566


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076085


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076818


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076306

Price Range
R 440,0839 - R 396,0755

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Latch 8.0 mm Square Key 32.0 mm Zamak

20049911

Price Range
R 109,3035 - R 98,3732

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 20.0 mm Zamak

20049843

Price Range
R 370,3145 - R 202,3979

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 26.0 mm Zamak

20049850

Price Range
R 370,3145 - R 202,3979

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
Compression Latch Die Cast Zinc

20081140

Price Range
R 447,9324 - R 219,9053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Die Cast Zinc

20081188

Price Range
R 447,9324 - R 219,9053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076122


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076924


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076917


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076979


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm