Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
Series Code :SR1946
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Type | Washer Type | Screw Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,5232 - R 2,1325 | 950 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| R 1,7422 - R 2,1508 | Request the lead time here |
Natural
|
0.196 in
5 mm
|
0.575 in
14.6 mm
|
#10
|
6
|
Standard Washer
|
Countersunk Screw
|
||
| R 1,5938 - R 1,9678 | Request the lead time here |
Natural
|
0.171 in
4.3 mm
|
0.510 in
13 mm
|
#8
|
6
|
Standard Washer
|
Countersunk Screw
|
||
| R 1,857 - R 2,2926 | Request the lead time here |
Natural
|
0.260 in
6.6 mm
|
0.683 in
17.3 mm
|
1/4"
|
6
|
Standard Washer
|
Countersunk Screw
|
||
| R 1,2882 - R 1,7843 | 234 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
M5
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| R 0,969 - R 1,3491 | Request the lead time here |
White
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
2
|
Standard Washer
|
Flat Screw
|
||
| R 1,8424 - R 2,5677 | Request the lead time here |
White
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| R 2,089 - R 2,9449 | Request the lead time here |
White
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| R 2,089 - R 2,9449 | Request the lead time here |
White
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| R 1,1417 - R 1,5957 | Request the lead time here |
Black
|
0.169 in
4.3 mm
|
0.335 in
8.5 mm
|
M4
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| R 1,5232 - R 2,1325 | Request the lead time here |
White
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
M4
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| R 2,5967 - R 3,3656 | Request the lead time here |
White
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
M6
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| R 1,7843 - R 2,4952 | Request the lead time here |
White
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
M6
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| R 1,1417 - R 1,5957 | Request the lead time here |
White
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| R 1,1417 - R 1,5957 | 800 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
M3
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| R 0,969 - R 1,3491 | Request the lead time here |
White
|
0.126 in
3.2 mm
|
0.256 in
6.5 mm
|
M3
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| R 1,2882 - R 1,7843 | Request the lead time here |
Black
|
0.209 in
5.3 mm
|
0.413 in
10.5 mm
|
M5
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| R 2,9594 - R 3,8153 | Request the lead time here |
White
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
M6
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| R 1,0648 - R 1,4797 | 450 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
|
1
|
Standard Washer
|
Countersunk Screw
|
||
| R 2,089 - R 2,9449 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
|
3
|
Anti-Loss Washer
|
Countersunk Screw