Menu Search

Fibre Splice Protector 1.4 mm 2.8 mm Clear

Fibre Splice Protection tube that bonds to the fibre and has heat shrinkable Polyolefin outside. A stainless steel rod provides additional rigidity.
Essentra Part Number:

10337752

Manufacturer Part Number:

1262156

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 6,7672
500 + R 6,0905
Standard pack: 100

Order in multiple of 100

Total price:

R 676,72

100 x R 6,7672

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Inside Material PE Copolymer Adhesive
Outside Material Polyolefin
Rod Material Stainless Spring Steel
Inner Tube Diameter 1.4 mm
Recovered Diameter 2.8 mm
Package Quantity 100
Commodity Code 3926909790

Product 1262156 replaces:

Fibre Splice Protector 40.0 mm 1.5 mm Clear
Essentra Part Number: 10316146
Manufacturer Part Number: OFSP-15-40

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us