10337745
1262155
| Quantity | Unit price |
|---|---|
| 100 - 499 | R 4,7833 |
| 500 + | R 4,305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Clear |
|---|---|
| Inside Material | PE Copolymer Adhesive |
| Outside Material | Polyolefin |
| Rod Material | Stainless Spring Steel |
| Inner Tube Diameter | 1.2 mm |
| Inner Tube Diameter | 0.047 in |
| Recovered Diameter | 2.4 mm |
| Recovered Diameter | 0.094 in |
| Package Quantity | 100 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue