Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
219 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Shape Colour Impedance 25 MHz Ferrite Material View
R 3,3653 - R 3,7393 Request the lead time here
85 Ω
Round
Grey
54 Ω
K5B
R 6,9239 - R 7,6931 Request the lead time here
107 Ω
Round
Grey
63 Ω
K5B
R 9,9465 - R 11,0518 Request the lead time here
128 Ω
Round
Grey
81 Ω
K5B
R 5,9593 - R 6,6214 890 In stock - Delivery conditions may apply, visit our FAQs
264 Ω
Round
Grey
172 Ω
K5B
R 12,3843 - R 13,7604 Request the lead time here
255 Ω
Round
Grey
164 Ω
K5B
R 4,1666 - R 4,6295 Request the lead time here
73 Ω
Round
Grey
45 Ω
K5B
R 2,1678 - R 2,4088 Request the lead time here
46 Ω
Round
Black
25 Ω
K5B
R 2,6818 - R 2,9798 Request the lead time here
77 Ω
Round
Black
46 Ω
K5B
R 1,5891 - R 1,7657 Request the lead time here
39 Ω
Round
Black
17 Ω
K5B
R 5,2768 - R 5,8631 Request the lead time here
138 Ω
Round
Grey
87 Ω
K5B
R 1,4913 - R 1,657 Request the lead time here
119 Ω
Round
Grey
84 Ω
K5B
R 1,7253 - R 1,917 Request the lead time here
90 Ω
Round
Grey
52 Ω
K5B
R 3,079 - R 3,4212 Request the lead time here
190 Ω
Round
Grey
130 Ω
K5B
R 3,2778 - R 3,6419 Request the lead time here
104 Ω
Round
Grey
59 Ω
K5B
R 1,8613 - R 2,068 Request the lead time here
80 Ω
Round
Grey
55 Ω
K5B
R 0,9614 - R 1,0683 Request the lead time here
64 Ω
Round
Grey
40 Ω
K5B
R 1,4899 - R 1,6554 Request the lead time here
34 Ω
Round
Black
16 Ω
K5B
R 1,8417 - R 2,0463 Request the lead time here
49 Ω
Round
Black
26 Ω
K5B
R 2,5824 - R 2,8693 Request the lead time here
40 Ω
Round
Black
21 Ω
K5B
R 1,7215 - R 1,9128 Request the lead time here
46 Ω
Round
Black
23 Ω
K5B
  • of 11
Cylindrical Ferrite 5.0 mm 10.0 mm 10.0 mm 54 Ω 85 Ω K5B

10560655

Price Range
R 3,7393 - R 3,3653

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    54 Ω
  • Impedance 100 MHz
    85 Ω
Cylindrical Ferrite 8.0 mm 14.2 mm 15.0 mm 63 Ω 107 Ω K5B

10319079

Price Range
R 7,6931 - R 6,9239

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    63 Ω
  • Impedance 100 MHz
    107 Ω
Cylindrical Ferrite 10.2 mm 15.2 mm 28.5 mm 81 Ω 128 Ω K5B

10319109

Price Range
R 11,0518 - R 9,9465

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    81 Ω
  • Impedance 100 MHz
    128 Ω
Cylindrical Ferrite 4.8 mm 12.3 mm 25.4 mm 172 Ω 264 Ω K5B

10432327

Price Range
R 6,6214 - R 5,9593

Stock Levels
890 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    172 Ω
  • Impedance 100 MHz
    264 Ω
Cylindrical Ferrite 6.3 mm 14.2 mm 28.5 mm 164 Ω 255 Ω K5B

10319048

Price Range
R 13,7604 - R 12,3843

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    164 Ω
  • Impedance 100 MHz
    255 Ω
Cylindrical Ferrite 6.0 mm 10.0 mm 14.0 mm 45 Ω 73 Ω K5B

10318898

Price Range
R 4,6295 - R 4,1666

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    45 Ω
  • Impedance 100 MHz
    73 Ω
Toroid Ferrite 25 Ω 46 Ω

10320051

Price Range
R 2,4088 - R 2,1678

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    25 Ω
  • Impedance 100 MHz
    46 Ω
Toroid Ferrite 6.0 mm 12.0 mm 8.0 mm 46 Ω 77 Ω K5B

10641262

Price Range
R 2,9798 - R 2,6818

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    46 Ω
  • Impedance 100 MHz
    77 Ω
Toroid Ferrite 7.0 mm 13.0 mm 3.0 mm 17 Ω 39 Ω K5B

10629970

Price Range
R 1,7657 - R 1,5891

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    17 Ω
  • Impedance 100 MHz
    39 Ω
Cylindrical Ferrite 5.0 mm 11.0 mm 16.0 mm 87 Ω 138 Ω K5B

10630174

Price Range
R 5,8631 - R 5,2768

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    87 Ω
  • Impedance 100 MHz
    138 Ω
Cylindrical Ferrite 1.5 mm 5.0 mm 11.0 mm 84 Ω 119 Ω K5B

10641491

Price Range
R 1,657 - R 1,4913

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    84 Ω
  • Impedance 100 MHz
    119 Ω
Cylindrical Ferrite 3.0 mm 6.0 mm 10.0 mm 52 Ω 90 Ω K5B

10432310

Price Range
R 1,917 - R 1,7253

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    52 Ω
  • Impedance 100 MHz
    90 Ω
Cylindrical Ferrite 3.0 mm 7.9 mm 19.0 mm 130 Ω 190 Ω K5B

10433973

Price Range
R 3,4212 - R 3,079

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    130 Ω
  • Impedance 100 MHz
    190 Ω
Cylindrical Ferrite 5.0 mm 8.0 mm 16.0 mm 59 Ω 104 Ω K5B

10640913

Price Range
R 3,6419 - R 3,2778

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    59 Ω
  • Impedance 100 MHz
    104 Ω
Cylindrical Ferrite 3.3 mm 6.3 mm 12.7 mm 55 Ω 80 Ω K5B

10319420

Price Range
R 2,068 - R 1,8613

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    55 Ω
  • Impedance 100 MHz
    80 Ω
Cylindrical Ferrite 2.0 mm 4.0 mm 7.0 mm 40 Ω 64 Ω K5B

10319390

Price Range
R 1,0683 - R 0,9614

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    40 Ω
  • Impedance 100 MHz
    64 Ω
Toroid Ferrite 16 Ω 34 Ω

10638835

Price Range
R 1,6554 - R 1,4899

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    16 Ω
  • Impedance 100 MHz
    34 Ω
Toroid Ferrite 26 Ω 49 Ω

10433577

Price Range
R 2,0463 - R 1,8417

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    26 Ω
  • Impedance 100 MHz
    49 Ω
Toroid Ferrite 21 Ω 40 Ω

10640708

Price Range
R 2,8693 - R 2,5824

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    21 Ω
  • Impedance 100 MHz
    40 Ω
Toroid Ferrite 23 Ω 46 Ω

10433706

Price Range
R 1,9128 - R 1,7215

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    23 Ω
  • Impedance 100 MHz
    46 Ω