Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Insert Diameter | Ferrite Material | View | |
|---|---|---|---|---|---|---|---|---|
| R 10,5544 - R 11,7271 | Request the lead time here |
0.551 in
14.0 mm
|
90 Ω
|
42 Ω
|
0.551 in
14.0 mm
|
K5B
|
||
| R 2,7703 - R 3,0782 | Request the lead time here |
0.394 in
10.0 mm
|
750 Ω
|
860 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| R 7,5714 - R 8,4127 | Request the lead time here |
0.543 in
13.8 mm
|
47 Ω
|
25 Ω
|
0.543 in
13.8 mm
|
K5B
|
||
| R 14,5985 - R 16,2205 | Request the lead time here |
0.591 in
15.0 mm
|
97 Ω
|
53 Ω
|
0.591 in
15.0 mm
|
K5B
|
||
| R 36,6134 - R 40,6817 | Request the lead time here |
0.504 in
12.8 mm
|
174 Ω
|
106 Ω
|
0.504 in
12.8 mm
|
K5B
|
||
| R 13,7661 - R 15,2956 | Request the lead time here |
0.63 in
16.0 mm
|
59 Ω
|
33 Ω
|
0.63 in
16.0 mm
|
K5B
|
||
| R 0,4708 - R 0,5231 | Request the lead time here |
0.047 in
1.2 mm
|
38 Ω
|
17 Ω
|
0.047 in
1.2 mm
|
K5B
|
||
| R 2,3987 - R 2,6652 | Request the lead time here |
0.394 in
10.0 mm
|
580 Ω
|
510 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| R 3,4902 - R 3,8781 | Request the lead time here |
0.394 in
10.0 mm
|
680 Ω
|
690 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| R 11,5236 - R 12,8041 | Request the lead time here |
0.748 in
19.0 mm
|
76 Ω
|
33 Ω
|
0.748 in
19.0 mm
|
K5B
|
||
| R 2,7745 - R 3,0828 | Request the lead time here |
0.394 in
10.0 mm
|
450 Ω
|
340 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| R 2,7703 - R 3,0782 | Request the lead time here |
0.394 in
10.0 mm
|
486 Ω
|
450 Ω
|
0.236 in
6.0 mm
|
A6
|
||
| R 3,9989 - R 4,4432 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
680 Ω
|
754 Ω
|
0.205 in
5.2 mm
|
K5B
|
||
| R 12,1368 - R 13,4854 | Request the lead time here |
0.539 in
13.7 mm
|
83 Ω
|
48 Ω
|
0.539 in
13.7 mm
|
K5B
|
||
| R 5,9585 - R 6,6206 | Request the lead time here |
0.591 in
15.0 mm
|
70 Ω
|
26 Ω
|
0.591 in
15.0 mm
|
K5B
|
||
| R 8,5661 - R 9,5179 | Request the lead time here |
0.591 in
15.0 mm
|
79 Ω
|
38 Ω
|
0.591 in
15.0 mm
|
K5B
|
||
| R 22,2453 - R 24,7172 | Request the lead time here |
0.63 in
16.0 mm
|
100 Ω
|
55 Ω
|
0.63 in
16.0 mm
|
K5B
|
||
| R 70,5539 - R 78,3932 | Request the lead time here |
0.748 in
19.0 mm
|
146 Ω
|
88 Ω
|
0.748 in
19.0 mm
|
K5B
|
||
| R 3,6548 - R 4,0609 | Request the lead time here |
0.394 in
10.0 mm
|
667 Ω
|
726 Ω
|
0.205 in
5.2 mm
|
K5B
|
||
| R 0,4708 - R 0,5231 | Request the lead time here |
0.051 in
1.3 mm
|
47 Ω
|
26 Ω
|
0.051 in
1.3 mm
|
K5B
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue