Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Insert Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 10,8945 - R 12,105 | Request the lead time here |
0.472 in
12.0 mm
|
68 Ω
|
40 Ω
|
0.472 in
12.0 mm
|
||
| R 6,9341 - R 7,7046 | Request the lead time here |
0.531 in
13.5 mm
|
53 Ω
|
28 Ω
|
0.531 in
13.5 mm
|
||
| R 9,7867 - R 10,8741 | Request the lead time here |
0.402 in
10.2 mm
|
86 Ω
|
53 Ω
|
0.402 in
10.2 mm
|
||
| R 3,9205 - R 4,3561 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
680 Ω
|
754 Ω
|
0.205 in
5.2 mm
|
||
| R 11,8988 - R 13,2209 | Request the lead time here |
0.539 in
13.7 mm
|
83 Ω
|
48 Ω
|
0.539 in
13.7 mm
|
||
| R 5,8417 - R 6,4908 | Request the lead time here |
0.591 in
15.0 mm
|
70 Ω
|
26 Ω
|
0.591 in
15.0 mm
|
||
| R 8,3981 - R 9,3313 | Request the lead time here |
0.591 in
15.0 mm
|
79 Ω
|
38 Ω
|
0.591 in
15.0 mm
|
||
| R 21,8092 - R 24,2325 | Request the lead time here |
0.63 in
16.0 mm
|
100 Ω
|
55 Ω
|
0.63 in
16.0 mm
|
||
| R 11,2976 - R 12,553 | Request the lead time here |
0.748 in
19.0 mm
|
76 Ω
|
33 Ω
|
0.748 in
19.0 mm
|
||
| R 69,1705 - R 76,8561 | Request the lead time here |
0.748 in
19.0 mm
|
146 Ω
|
88 Ω
|
0.748 in
19.0 mm
|
||
| R 2,716 - R 3,0179 | Request the lead time here |
0.394 in
10.0 mm
|
486 Ω
|
450 Ω
|
0.236 in
6.0 mm
|
||
| R 6,7049 - R 7,4499 | Request the lead time here |
0.531 in
13.5 mm
|
78 Ω
|
37 Ω
|
0.531 in
13.5 mm
|
||
| R 12,2775 - R 13,6418 | Request the lead time here |
0.543 in
13.8 mm
|
71 Ω
|
46 Ω
|
0.543 in
13.8 mm
|
||
| R 11,0228 - R 12,2475 | Request the lead time here |
0.591 in
15.0 mm
|
87 Ω
|
44 Ω
|
0.591 in
15.0 mm
|
||
| R 9,8441 - R 10,9379 | Request the lead time here |
0.5 in
12.7 mm
|
80 Ω
|
39 Ω
|
0.5 in
12.7 mm
|
||
| R 64,7364 - R 71,9293 | Request the lead time here |
0.63 in
16.0 mm
|
155 Ω
|
85 Ω
|
0.63 in
16.0 mm
|
||
| R 0,4616 - R 0,5128 | Request the lead time here |
0.039 in
1.0 mm
|
42 Ω
|
20 Ω
|
0.039 in
1.0 mm
|
||
| R 2,7201 - R 3,0223 | Request the lead time here |
0.394 in
10.0 mm
|
450 Ω
|
340 Ω
|
0.236 in
6.0 mm
|
||
| R 2,716 - R 3,0179 | Request the lead time here |
0.394 in
10.0 mm
|
750 Ω
|
860 Ω
|
0.236 in
6.0 mm
|
||
| R 20,2293 - R 22,4769 | Request the lead time here |
0.449 in
11.4 mm
|
133 Ω
|
80 Ω
|
0.449 in
11.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue