Menu Search

Female Spring Loaded Socket for Striker Catch

In stock

Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.

Series Code :SR5074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Essentra Part Number Price range Availability View
R 7,9348 - R 11,8437 449 In stock - Delivery conditions may apply, visit our FAQs
R 3,1985 - R 4,7596 977 In stock - Delivery conditions may apply, visit our FAQs
R 23,7245 - R 24,9067 Request the lead time here
Panel Striker 20.0 mm 11.0 mm Black

10108468

Price Range
R 11,8437 - R 7,9348

Stock Levels
449 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    20.0 mm
  • Overall Width
    7.0 mm
  • Mounting Hole Width
    7.0 mm
  • Colour
    Black
  • Full Material
    Acetal;Stainless Steel
Panel Striker 12.7 mm 8.0 mm Acetal Black

10153819

Price Range
R 4,7596 - R 3,1985

Stock Levels
977 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Height
    12.7 mm
  • Mounting Hole Width
    7.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Acetal
Panel Striker 21.1 mm 8.0 mm Acetal White

10153758

Price Range
R 24,9067 - R 23,7245

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    21.1 mm
  • Overall Width
    7.0 mm
  • Mounting Hole Width
    7.0 mm
  • Type
    Latch
  • Hole Type
    Rectangular Hole