Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.
Series Code :SRRCOFM
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Fan Size | Mounting Method | View | |
|---|---|---|---|---|---|---|
| 10340448 | R 2,2039 - R 3,2118 | 878 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
4.5 mm
4.5 mm
|
Push In
|
|
| R 16,4232 - R 27,5142 | Request the lead time here |
ABS
|
40.0 mm
40.0 mm
|
Screw
|
||
| R 28,3562 - R 47,3513 | Request the lead time here |
ABS
|
120.0 mm
120.0 mm
|
Screw
|
||
| R 61,3872 - R 183,5837 | Request the lead time here |
Steel
|
120.0 mm
120.0 mm
|
Screw
|
||
| R 147,2095 - R 189,3897 | Request the lead time here |
Steel
|
162.0 mm
162.0 mm
|
Screw
|
||
| R 47,7012 - R 60,1676 | Request the lead time here |
|
|
|
||
| R 16,8845 - R 28,1863 | Request the lead time here |
ABS
|
60.0 mm
60.0 mm
|
Screw
|
||
| R 60,2339 - R 100,593 | Request the lead time here |
ABS
|
162.0 mm
162.0 mm
|
Screw
|
||
| R 36,5832 - R 50,8223 | Request the lead time here |
ABS
|
92.0 mm
92.0 mm
|
Push-In
|
||
| R 25,8035 - R 43,0819 | Request the lead time here |
ABS
|
92.0 mm
92.0 mm
|
Screw
|
||
| R 19,4218 - R 26,9766 | Request the lead time here |
Steel
|
50.0 mm
50.0 mm
|
Screw
|
||
| R 25,8343 - R 35,8792 | Request the lead time here |
Steel
|
120.0 mm
120.0 mm
|
Screw
|
||
| 10336120 | R 177,0113 - R 553,5668 | Request the lead time here |
Steel
|
153.5 mm
153.5 mm
|
Screw
|
|
| R 126,5113 - R 211,3379 | Request the lead time here |
Steel
|
152.5 mm
152.5 mm
|
Screw
|
||
| R 51,9454 - R 65,4965 | Request the lead time here |
|
|
|
||
| R 23,2662 - R 38,8282 | Request the lead time here |
ABS
|
80.0 mm
80.0 mm
|
Screw
|
||
| 10313008 | R 37,9364 - R 52,6882 | Request the lead time here |
ABS
|
120.0 mm
120.0 mm
|
Push-In
|
|
| R 18,7145 - R 30,7558 | Request the lead time here |
Steel
|
60.0 mm
60.0 mm
|
Screw
|
||
| R 84,6022 - R 84,6022 | Request the lead time here |
Steel
|
150.0 mm
150.0 mm
|
Screw
|
||
| R 18,9744 - R 22,1654 | Request the lead time here |
Steel
|
25.0 mm
25.0 mm
|
Screw