Menu Search

Fan Mounts

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Fan Size Mounting Method View
R 51,6648 - R 57,4052 Request the lead time here
ABS
125.0 mm
Clip On
10340448 R 2,2039 - R 3,2118 878 In stock - Delivery conditions may apply, visit our FAQs
Rubber
4.5 mm
Push In
R 44,902 - R 49,891 Request the lead time here
ABS
125.0 mm
Clip On
R 50,1081 - R 55,6756 Request the lead time here
ABS
125.0 mm
Clip On
R 50,1081 - R 55,6756 Request the lead time here
ABS
125.0 mm
Clip On
R 51,6648 - R 57,4052 Request the lead time here
ABS
125.0 mm
Clip On
R 47,8332 - R 53,1478 Request the lead time here
ABS
125.0 mm
Clip On
R 47,903 - R 53,2255 Request the lead time here
ABS
125.0 mm
Clip On
R 44,902 - R 49,891 Request the lead time here
ABS
125.0 mm
Clip On
R 44,902 - R 49,891 Request the lead time here
ABS
125.0 mm
Clip On
R 50,1081 - R 55,6756 Request the lead time here
ABS
125.0 mm
Clip On
R 51,6648 - R 57,4052 Request the lead time here
ABS
125.0 mm
Clip On
R 87,8111 - R 87,8111 Request the lead time here
Stainless Steel
127.0 mm
Screw
R 171,5782 - R 171,5782 Request the lead time here
Stainless Steel
127.0 mm
Screw
R 54,8819 - R 54,8819 Request the lead time here
Stainless Steel
127.0 mm
Screw
R 25,8343 - R 35,8792 Request the lead time here
Steel
120.0 mm
Screw
10336120 R 177,0113 - R 553,5668 Request the lead time here
Steel
153.5 mm
Screw
R 126,5113 - R 211,3379 Request the lead time here
Steel
152.5 mm
Screw
R 51,9454 - R 65,4965 Request the lead time here
R 47,7012 - R 60,1676 Request the lead time here
  • of 3
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065690

Price Range
R 57,4052 - R 51,6648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Fan Mount 25.0 mm 83.5 mm Rubber Black

10340448

Price Range
R 3,2118 - R 2,2039

Stock Levels
878 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Mounting Method
    Push In
  • Fan Size
    4.5 mm
  • Commodity Code
    3926909790
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065706

Price Range
R 49,891 - R 44,902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065737

Price Range
R 55,6756 - R 50,1081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065683

Price Range
R 55,6756 - R 50,1081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065768

Price Range
R 57,4052 - R 51,6648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065713

Price Range
R 53,1478 - R 47,8332

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065720

Price Range
R 53,2255 - R 47,903

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065782

Price Range
R 49,891 - R 44,902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065775

Price Range
R 49,891 - R 44,902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065744

Price Range
R 55,6756 - R 50,1081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard 35.0 mm 150.0 mm

20065751

Price Range
R 57,4052 - R 51,6648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Display Grip - Colour - Natural ; Material - Stainless Steel ; Overall Length - 115.0 mm | 4.528 in ; Overall Width - 127.0 mm | 5 in ; ; Mounting Method - Screw

10340059

Price Range
R 87,8111 - R 87,8111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Display Grip - Colour - Natural ; Material - Stainless Steel ; Overall Length - 228.0 mm | 8.976 in ; Overall Width - 127.0 mm | 5 in ; ; Mounting Method - Screw

10340035

Price Range
R 171,5782 - R 171,5782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Display Grip 67.0 mm 127.0 mm Stainless Steel

10340042

Price Range
R 54,8819 - R 54,8819

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Fan Guard Screw 120.0 mm Steel

10316771

Price Range
R 35,8792 - R 25,8343

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    104.8 mm
  • Fan Size
    120.0 mm
Fan Guard Screw 153.5 mm Steel Chrome

10336120

Price Range
R 553,5668 - R 177,0113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    153.5 mm
Fan Guard Screw 152.5 mm Steel

10235423

Price Range
R 211,3379 - R 126,5113

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    152.5 mm
  • Fan Size
    152.5 mm
Fan Guard 4.1 mm 92.3 mm 25% Glass Filled Nylon 6.6 Black

10317105

Price Range
R 65,4965 - R 51,9454

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    92.3 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard 4.1 mm 80.6 mm 25% Glass Filled Nylon 6.6 Black

10317099

Price Range
R 60,1676 - R 47,7012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    80.6 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790