Menu Search

Fan Filters

In stock

Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Fan Size View
10318553 R 46,9016 - R 72,3593 Request the lead time here
60.0 mm
R 18,4838 - R 33,5863 Request the lead time here
56.1 mm
R 160,8141 - R 194,585 Request the lead time here
151.9 mm
R 63,8204 - R 63,8204 Request the lead time here
120.0 mm
R 34,7881 - R 34,7881 Request the lead time here
60.0 mm
R 18,1762 - R 33,0961 Request the lead time here
37.1 mm
R 27,8487 - R 73,2082 Request the lead time here
122.0 mm
R 52,3403 - R 52,3403 Request the lead time here
92.0 mm
R 38,4746 - R 48,5452 Request the lead time here
80.0 mm
R 108,4888 - R 423,4814 Request the lead time here
182.0 mm
R 79,649 - R 79,649 Request the lead time here
92.0 mm
R 28,484 - R 35,5787 Request the lead time here
80.0 mm
R 28,841 - R 36,0373 Request the lead time here
92.0 mm
R 20,0677 - R 28,1941 Request the lead time here
83.5 mm
R 71,9323 - R 71,9323 Request the lead time here
80.0 mm
R 50,3154 - R 56,1354 Request the lead time here
60.0 mm
R 33,9658 - R 33,9658 Request the lead time here
40.0 mm
R 30,7658 - R 38,4567 48 In stock - Delivery conditions may apply, visit our FAQs
120.0 mm
R 21,6669 - R 27,3561 Request the lead time here
95.8 mm
R 89,9115 - R 89,9115 Request the lead time here
120.0 mm
  • of 2
Fan Filter 60.0 mm Stainless Steel

10318553

Price Range
R 72,3593 - R 46,9016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    60.0 mm
  • Commodity Code
    7326909890
Fan Filter 56.1 mm Polyurethane Foam

10631348

Price Range
R 33,5863 - R 18,4838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    56.1 mm
  • Overall Height
    2.8 mm
Fan Filter 151.9 mm Polyurethane Foam

10336090

Price Range
R 194,585 - R 160,8141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    151.9 mm
  • Overall Height
    3.0 mm
Fan Filter 120.0 mm Stainless Steel

10318584

Price Range
R 63,8204 - R 63,8204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    120.0 mm
  • Commodity Code
    7318190090
Fan Filter 60.0 mm Polyester

10317037

Price Range
R 34,7881 - R 34,7881

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    60.0 mm
  • Mounting Hole Diameter
    50.1 mm
Fan Filter 37.1 mm Polyurethane Foam

10644935

Price Range
R 33,0961 - R 18,1762

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    37.1 mm
  • Overall Height
    3.3 mm
Fan Filter 122.0 mm Polyurethane Foam

10336083

Price Range
R 73,2082 - R 27,8487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    122.0 mm
  • Overall Height
    3.3 mm
Fan Filter 92.0 mm Stainless Steel

10318577

Price Range
R 52,3403 - R 52,3403

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    AISI 304 Stainless Steel
  • Fan Size
    92.0 mm
  • Commodity Code
    7326909890
Fan Filter 80.0 mm Stainless Steel

10318560

Price Range
R 48,5452 - R 38,4746

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium EN AW 6101
  • Fan Size
    80.0 mm
  • Commodity Code
    7318190090
Fan Filter 182.0 mm Aluminium;Stainless Steel

10336106

Price Range
R 423,4814 - R 108,4888

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium;Stainless Steel
  • Fan Size
    182.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 92.0 mm Aluminium;Stainless Steel

10314289

Price Range
R 79,649 - R 79,649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    92.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 80.0 mm Polyester

10317044

Price Range
R 35,5787 - R 28,484

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    80.0 mm
  • Overall Width
    80.0 mm
Fan Filter 92.0 mm Polyester

10317051

Price Range
R 36,0373 - R 28,841

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    92.0 mm
  • Overall Width
    92.0 mm
Fan Filter 83.5 mm Polyurethane Foam

10635629

Price Range
R 28,1941 - R 20,0677

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    83.5 mm
  • Overall Height
    3.3 mm
Fan Filter 80.0 mm Aluminium;Stainless Steel

10314272

Price Range
R 71,9323 - R 71,9323

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    80.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 60.0 mm Aluminium;Stainless Steel

10314265

Price Range
R 56,1354 - R 50,3154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    60.0 mm
  • Mounting Hole Diameter
    4.3 mm
Fan Filter 40.0 mm Polyester

10317020

Price Range
R 33,9658 - R 33,9658

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Filter Material
    PET
  • Full Material
    Polyester
  • Fan Size
    40.0 mm
  • Mounting Hole Diameter
    4.1 mm
Fan Filter 120.0 mm Polyester

10317068

Price Range
R 38,4567 - R 30,7658

Stock Levels
48 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    White
  • Filter Material
    Polyester
  • Full Material
    Polyester
  • Fan Size
    120.0 mm
  • Overall Width
    120.0 mm
Fan Filter 95.8 mm Polyurethane Foam

10445624

Price Range
R 27,3561 - R 21,6669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Filter Material
    Polyurethane Foam
  • Full Material
    Polyurethane Foam
  • Fan Size
    95.8 mm
  • Overall Height
    3.3 mm
Fan Filter 120.0 mm Aluminium;Stainless Steel

10314258

Price Range
R 89,9115 - R 89,9115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Filter Material
    Stainless Steel
  • Full Material
    Aluminium 1060;304 Stainless Steel
  • Fan Size
    120.0 mm
  • Mounting Hole Diameter
    4.3 mm