Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Expandable Masking Covers are an excellent alternative to traditional caps when covering parts with awkward shapes. Covers made from LDPE and PE materials are designed to stretch, featuring an elasticated end, while those made from silicone rely on the material's natural elasticity for expansion.
The LDPE and PE elasticated cap provides a looser fit, making it ideal for general protection during transport and storage or light masking requirements. In contrast, the Silicone material caps offer a stronger grip on the part, making them suitable for applications where pressure needs to be applied.
These covers are specifically designed to protect parts from coatings, painting, plating, or abrasive treatments. They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.
Material: PE, LDPE, Silicone Colour: Clear, Blue, Red, White Series Code: SRF0083, SR1097, SRF0019
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Maximum Temperature | A | Type | OD | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 17,1767 - R 43,4744 | Request the lead time here |
Clear
|
LDPE
|
212 °F
100 °C
|
1.969 in
50.0 mm
|
2
|
11.811 in
300.0 mm
|
||
| R 13,7475 - R 34,802 | Request the lead time here |
Clear
|
LDPE
|
212 °F
100 °C
|
1.969 in
50.0 mm
|
2
|
3.937 in
100.0 mm
|
||
| R 15,4698 - R 39,0819 | Request the lead time here |
Clear
|
LDPE
|
212 °F
100 °C
|
1.969 in
50.0 mm
|
2
|
7.874 in
200.0 mm
|
||
| R 22,3282 - R 56,314 | Request the lead time here |
Clear
|
LDPE
|
|
11.811 in
300.0 mm
|
|
5.906 in
150.0 mm
|
||
| R 30,9089 - R 78,2765 | Request the lead time here |
Clear
|
LDPE
|
|
23.622 in
600.0 mm
|
|
23.622 in
600.0 mm
|
||
| R 20,6213 - R 52,2594 | Request the lead time here |
Clear
|
LDPE
|
212 °F
100 °C
|
3.937 in
100.0 mm
|
2
|
7.874 in
200.0 mm
|
||
| R 27,4951 - R 69,8293 | Request the lead time here |
Clear
|
LDPE
|
|
23.622 in
600.0 mm
|
|
17.717 in
450.0 mm
|
||
| R 24,0505 - R 60,8191 | Request the lead time here |
Clear
|
LDPE
|
|
11.811 in
300.0 mm
|
|
9.843 in
250.0 mm
|
||
| R 34,3381 - R 86,7235 | 45 In stock - Delivery conditions may apply, visit our FAQs |
Clear
|
LDPE
|
212 °F
100 °C
|
35.433 in
900.0 mm
|
2
|
23.622 in
600.0 mm
|
||
| R 18,899 - R 47,8106 | Request the lead time here |
Clear
|
LDPE
|
212 °F
100 °C
|
3.937 in
100.0 mm
|
2
|
3.937 in
100.0 mm
|
||
| R 25,7882 - R 65,3242 | Request the lead time here |
Clear
|
LDPE
|
212 °F
100 °C
|
23.622 in
600.0 mm
|
2
|
15.748 in
400.0 mm
|
||
| Request the lead time here |
Blue
|
PE
|
140 °F
60 °C
|
2 in
50.8 mm
|
3
|
8 in
203.2 mm
|
|||
| Request the lead time here |
Blue
|
PE
|
140 °F
60 °C
|
6.5 in
165.1 mm
|
3
|
32 in
812.8 mm
|
|||
| Request the lead time here |
Clear
|
PE
|
140 °F
60 °C
|
6.5 in
165.1 mm
|
3
|
32 in
812.8 mm
|
|||
| Request the lead time here |
Clear
|
PE
|
140 °F
60 °C
|
1.22 in
31.0 mm
|
3
|
3.78 in
96.0 mm
|
|||
| Request the lead time here |
Clear
|
PE
|
140 °F
60 °C
|
2 in
50.8 mm
|
3
|
8 in
203.2 mm
|
|||
| Request the lead time here |
Blue
|
PE
|
140 °F
60 °C
|
2.441 in
62.0 mm
|
3
|
8.661 in
220.0 mm
|
|||
| Request the lead time here |
Blue
|
PE
|
140 °F
60 °C
|
4.252 in
108.0 mm
|
3
|
13 in
330.2 mm
|
|||
| Request the lead time here |
Clear
|
PE
|
140 °F
60 °C
|
2.5 in
63.5 mm
|
3
|
10 in
254.0 mm
|
|||
| R 16,0736 - R 17,8596 | Request the lead time here |
Clear
|
PE
|
140 °F
60 °C
|
4.252 in
108.0 mm
|
3
|
13 in
330.2 mm