Menu Search

Expandable Masking Covers

In stock

Expandable Masking Covers are an excellent alternative to traditional caps when covering parts with awkward shapes. Covers made from LDPE and PE materials are designed to stretch, featuring an elasticated end, while those made from silicone rely on the material's natural elasticity for expansion.

The LDPE and PE elasticated cap provides a looser fit, making it ideal for general protection during transport and storage or light masking requirements. In contrast, the Silicone material caps offer a stronger grip on the part, making them suitable for applications where pressure needs to be applied.

These covers are specifically designed to protect parts from coatings, painting, plating, or abrasive treatments. They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.

  • Best used for general protection during transport and storage.
  • They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.
  • Ideal alternative to a more conventional cap when the part to cover has an awkward shape.
Material: PE, LDPE, Silicone Colour: Clear, Blue, Red, White Series Code: SRF0083, SR1097, SRF0019

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Maximum Temperature A Type OD View
R 13,7475 - R 34,802 Request the lead time here
Clear
LDPE
100 °C
50.0 mm
2
100.0 mm
R 20,6213 - R 52,2594 Request the lead time here
Clear
LDPE
100 °C
100.0 mm
2
200.0 mm
R 27,4951 - R 69,8293 Request the lead time here
Clear
LDPE
600.0 mm
450.0 mm
R 15,4698 - R 39,0819 Request the lead time here
Clear
LDPE
100 °C
50.0 mm
2
200.0 mm
R 22,3282 - R 56,314 Request the lead time here
Clear
LDPE
300.0 mm
150.0 mm
R 30,9089 - R 78,2765 Request the lead time here
Clear
LDPE
600.0 mm
600.0 mm
R 18,899 - R 47,8106 Request the lead time here
Clear
LDPE
100 °C
100.0 mm
2
100.0 mm
R 25,7882 - R 65,3242 Request the lead time here
Clear
LDPE
100 °C
600.0 mm
2
400.0 mm
R 34,3381 - R 86,7235 45 In stock - Delivery conditions may apply, visit our FAQs
Clear
LDPE
100 °C
900.0 mm
2
600.0 mm
R 17,1767 - R 43,4744 Request the lead time here
Clear
LDPE
100 °C
50.0 mm
2
300.0 mm
R 24,0505 - R 60,8191 Request the lead time here
Clear
LDPE
300.0 mm
250.0 mm
R 22,249 - R 63,4749 Request the lead time here
Red
Silicone
100 °C
70.0 mm
1
97.0 mm
R 18,7814 - R 44,1124 Request the lead time here
White
Silicone
100 °C
60.0 mm
1
75.0 mm
R 27,6838 - R 88,0114 Request the lead time here
Blue
Silicone
100 °C
108.0 mm
1
127.5 mm
Request the lead time here
Blue
PE
60 °C
50.8 mm
3
203.2 mm
Request the lead time here
Blue
PE
60 °C
25.4 mm
3
76.2 mm
Request the lead time here
Clear
PE
60 °C
127.0 mm
3
405.1 mm
R 16,0736 - R 17,8596 Request the lead time here
Clear
PE
60 °C
108.0 mm
3
330.2 mm
Request the lead time here
Clear
PE
60 °C
62.0 mm
3
220.0 mm
Request the lead time here
Clear
PE
60 °C
146.0 mm
3
609.6 mm
  • of 3
Stretch Fit Cover Cap 50.0 mm 100.0 mm Clear LDPE

10288214

Price Range
R 34,802 - R 13,7475

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • OD
    100.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 100.0 mm 200.0 mm Clear LDPE

10288252

Price Range
R 52,2594 - R 20,6213

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • OD
    200.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 600.0 mm 450.0 mm Clear LDPE

10288290

Price Range
R 69,8293 - R 27,4951

Stock Levels
Request the lead time here
Attributes
  • A
    600.0 mm
  • OD
    450.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap 50.0 mm 200.0 mm Clear LDPE

10288221

Price Range
R 39,0819 - R 15,4698

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • OD
    200.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 300.0 mm 150.0 mm Clear LDPE

10288269

Price Range
R 56,314 - R 22,3282

Stock Levels
Request the lead time here
Attributes
  • A
    300.0 mm
  • OD
    150.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap 600.0 mm 600.0 mm Clear LDPE

10288306

Price Range
R 78,2765 - R 30,9089

Stock Levels
Request the lead time here
Attributes
  • A
    600.0 mm
  • OD
    600.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap 100.0 mm 100.0 mm Clear LDPE

10288245

Price Range
R 47,8106 - R 18,899

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • OD
    100.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 600.0 mm 400.0 mm Clear LDPE

10288283

Price Range
R 65,3242 - R 25,7882

Stock Levels
Request the lead time here
Attributes
  • A
    600.0 mm
  • OD
    400.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 900.0 mm 600.0 mm Clear LDPE

10288313

Price Range
R 86,7235 - R 34,3381

Stock Levels
45 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • A
    900.0 mm
  • OD
    600.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 50.0 mm 300.0 mm Clear LDPE

10288238

Price Range
R 43,4744 - R 17,1767

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • OD
    300.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 300.0 mm 250.0 mm Clear LDPE

10288276

Price Range
R 60,8191 - R 24,0505

Stock Levels
Request the lead time here
Attributes
  • A
    300.0 mm
  • OD
    250.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap 70.0 mm 97.0 mm Red Silicone

10350485

Price Range
R 63,4749 - R 22,249

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • L
    93.0 mm
  • T
    3.8 mm
  • OD
    97.0 mm
  • Maximum Temperature
    100 °C
Stretch Fit Cover Cap 60.0 mm 75.0 mm White Silicone

10350478

Price Range
R 44,1124 - R 18,7814

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • L
    81.0 mm
  • T
    4.0 mm
  • OD
    75.0 mm
  • Maximum Temperature
    100 °C
Stretch Fit Cover Cap 108.0 mm 127.5 mm Blue Silicone

10350461

Price Range
R 88,0114 - R 27,6838

Stock Levels
Request the lead time here
Attributes
  • A
    108.0 mm
  • L
    120.0 mm
  • T
    4.0 mm
  • OD
    127.5 mm
  • Maximum Temperature
    100 °C
Stretch Fit Cover Cap 50.8 mm 203.2 mm Blue PE

20559380


Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • OD
    203.2 mm
  • Maximum Temperature
    60 °C
  • Colour
    Blue
  • Material
    PE
Stretch Fit Cover Cap 25.4 mm 76.2 mm Blue PE

20559342


Stock Levels
Request the lead time here
Attributes
  • A
    25.4 mm
  • OD
    76.2 mm
  • Maximum Temperature
    60 °C
  • Colour
    Blue
  • Material
    PE
Stretch Fit Cover Cap 127.0 mm 405.1 mm Clear PE

20559571


Stock Levels
Request the lead time here
Attributes
  • A
    127.0 mm
  • OD
    405.1 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE
Stretch Fit Cover Cap 108.0 mm 330.2 mm Clear PE

20559533

Price Range
R 17,8596 - R 16,0736

Stock Levels
Request the lead time here
Attributes
  • A
    108.0 mm
  • OD
    330.2 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE
Stretch Fit Cover Cap 62.0 mm 220.0 mm Clear PE

20559472


Stock Levels
Request the lead time here
Attributes
  • A
    62.0 mm
  • OD
    220.0 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE
Stretch Fit Cover Cap 146.0 mm 609.6 mm Clear PE

20559557


Stock Levels
Request the lead time here
Attributes
  • A
    146.0 mm
  • OD
    609.6 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE