Menu Search

End Tips

In stock

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE - PIR, TPE/TPV Colour: White, Black Series Code: SR1506, SR1500, SR1501

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 3
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability D Colour h d1 Full Material Type View
R 0,9457 - R 2,3989 Request the lead time here
White
13.0 mm
7.9 mm
Polyvinyl Chloride
1
R 0,7058 - R 1,7795 Request the lead time here
5.5 mm
Black
5.1 mm
3.2 mm
Polyvinyl Chloride
R 1,4193 - R 3,5027 Request the lead time here
6.3 mm
Black
12.2 mm
2.4 mm
TPE/TPV
3
R 0,8995 - R 1,9991 Request the lead time here
White
13.0 mm
6.4 mm
Polyvinyl Chloride
1
R 1,1932 - R 3,0071 5000 In stock - Delivery conditions may apply, visit our FAQs
7.9 mm
White
20.3 mm
5.0 mm
Polyvinyl Chloride
R 1,1302 - R 2,7988 500 In stock - Delivery conditions may apply, visit our FAQs
5.6 mm
Black
6.6 mm
2.4 mm
TPE/TPV
3
R 0,7442 - R 1,8752 Request the lead time here
5.5 mm
Black
9.7 mm
3.2 mm
Polyvinyl Chloride
R 0,8918 - R 2,2412 Request the lead time here
5.5 mm
White
9.2 mm
4.0 mm
Polyvinyl Chloride
R 1,0779 - R 2,5566 Request the lead time here
White
10.0 mm
6.0 mm
Polyvinyl Chloride
1
R 0,8872 - R 2,2243 Request the lead time here
6.2 mm
Black
13.3 mm
4.0 mm
Polyvinyl Chloride
R 1,0087 - R 2,5397 Request the lead time here
7.0 mm
Black
14.2 mm
3.2 mm
Polyvinyl Chloride
R 1,3639 - R 3,4351 48 In stock - Delivery conditions may apply, visit our FAQs
10.5 mm
Black
24.2 mm
8.0 mm
Polyvinyl Chloride
R 0,8872 - R 2,2187 Request the lead time here
6.3 mm
Black
12.2 mm
2.7 mm
Polyvinyl Chloride
R 0,9165 - R 2,1681 Request the lead time here
White
13.0 mm
3.2 mm
Polyvinyl Chloride
1
R 1,7376 - R 2,81 Request the lead time here
9.5 mm
Black
13.2 mm
6.4 mm
TPE/TPV
3
R 1,1902 - R 2,9452 Request the lead time here
5.5 mm
Black
9.7 mm
3.2 mm
TPE/TPV
3
R 1,2917 - R 3,0691 Request the lead time here
11.1 mm
White
13.3 mm
9.5 mm
Polyvinyl Chloride
R 0,7042 - R 1,6725 Request the lead time here
5.6 mm
White
6.6 mm
2.4 mm
Polyvinyl Chloride
R 2,2605 - R 5,6257 Request the lead time here
10.5 mm
Black
24.2 mm
8.0 mm
TPE/TPV
3
R 1,0779 - R 2,7762 Request the lead time here
Black
10.0 mm
6.0 mm
Polyvinyl Chloride
1
  • of 4
End Tip 7.9 mm 13.0 mm PVC White

10007594

Price Range
R 2,3989 - R 0,9457

Stock Levels
Request the lead time here
Attributes
  • d1
    7.9 mm
  • h
    13.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 3.2 mm 5.1 mm PVC Black

10084571

Price Range
R 1,7795 - R 0,7058

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • d1
    3.2 mm
  • h
    5.1 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 2.4 mm 12.2 mm TPE/TPV - PIR Black

10074404

Price Range
R 3,5027 - R 1,4193

Stock Levels
Request the lead time here
Attributes
  • D
    6.3 mm
  • d1
    2.4 mm
  • h
    12.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 6.4 mm 13.0 mm PVC White

10007587

Price Range
R 1,9991 - R 0,8995

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h
    13.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 5.0 mm 20.3 mm PVC White

10087350

Price Range
R 3,0071 - R 1,1932

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    7.9 mm
  • d1
    5.0 mm
  • h
    20.3 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 2.4 mm 6.6 mm TPE/TPV - PIR Black

10089408

Price Range
R 2,7988 - R 1,1302

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    5.6 mm
  • d1
    2.4 mm
  • h
    6.6 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 3.2 mm 9.7 mm PVC Black

10082522

Price Range
R 1,8752 - R 0,7442

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • d1
    3.2 mm
  • h
    9.7 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 4.0 mm 9.2 mm PVC White

10074374

Price Range
R 2,2412 - R 0,8918

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • d1
    4.0 mm
  • h
    9.2 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 6.0 mm 10.0 mm PVC White

10154687

Price Range
R 2,5566 - R 1,0779

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0 mm
  • h
    10.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 4.0 mm 13.3 mm PVC Black

10084588

Price Range
R 2,2243 - R 0,8872

Stock Levels
Request the lead time here
Attributes
  • D
    6.2 mm
  • d1
    4.0 mm
  • h
    13.3 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 3.2 mm 14.2 mm PVC Black

10081785

Price Range
R 2,5397 - R 1,0087

Stock Levels
Request the lead time here
Attributes
  • D
    7.0 mm
  • d1
    3.2 mm
  • h
    14.2 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 8.0 mm 24.2 mm PVC Black

10084595

Price Range
R 3,4351 - R 1,3639

Stock Levels
48 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    10.5 mm
  • d1
    8.0 mm
  • h
    24.2 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 2.7 mm 12.2 mm PVC Black

10082270

Price Range
R 2,2187 - R 0,8872

Stock Levels
Request the lead time here
Attributes
  • D
    6.3 mm
  • d1
    2.7 mm
  • h
    12.2 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
End Tip 3.2 mm 13.0 mm PVC White

10154663

Price Range
R 2,1681 - R 0,9165

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h
    13.0 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
End Tip 6.4 mm 13.2 mm TPE/TPV - PIR Black

10090282

Price Range
R 2,81 - R 1,7376

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • d1
    6.4 mm
  • h
    13.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 3.2 mm 9.7 mm TPE/TPV - PIR Black

10089446

Price Range
R 2,9452 - R 1,1902

Stock Levels
Request the lead time here
Attributes
  • D
    5.5 mm
  • d1
    3.2 mm
  • h
    9.7 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 9.5 mm 13.3 mm PVC White

10104460

Price Range
R 3,0691 - R 1,2917

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • d1
    9.5 mm
  • h
    13.3 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 2.4 mm 6.6 mm PVC White

10104361

Price Range
R 1,6725 - R 0,7042

Stock Levels
Request the lead time here
Attributes
  • D
    5.6 mm
  • d1
    2.4 mm
  • h
    6.6 mm
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
End Tip 8.0 mm 24.2 mm TPE Black

10089484

Price Range
R 5,6257 - R 2,2605

Stock Levels
Request the lead time here
Attributes
  • D
    10.5 mm
  • d1
    8.0 mm
  • h
    24.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
End Tip 6.0 mm 10.0 mm PVC Black

10154649

Price Range
R 2,7762 - R 1,0779

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0 mm
  • h
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss