Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
65 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material h d1 Type View
Request the lead time here
21.0 mm
Natural
Silicone
52.0 mm
18.0 mm
R 22,2947 - R 22,2947 Request the lead time here
20.5 mm
Black
EPDM
49.0 mm
32.0 mm
1
Request the lead time here
12.0 mm
Natural
Silicone
52.0 mm
9.0 mm
Request the lead time here
15.5 mm
Natural
Silicone
52.0 mm
12.0 mm
R 27,9871 - R 51,0653 Request the lead time here
23.0 mm
Black
EPDM
50.0 mm
30.0 mm
1
  • of 4
Easy Pull Masking Caps 21.0 mm 52.0 mm Natural Silicone

20014988


Stock Levels
Request the lead time here
Attributes
  • d
    21.0 mm
  • d1
    18.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 32.0 mm 49.0 mm Black EPDM

20088347

Price Range
R 22,2947 - R 22,2947

Stock Levels
Request the lead time here
Attributes
  • d
    20.5 mm
  • d1
    32.0 mm
  • h
    49.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 12.0 mm 52.0 mm Natural Silicone

20014964


Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • d1
    9.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 15.5 mm 52.0 mm Natural Silicone

20014957


Stock Levels
Request the lead time here
Attributes
  • d
    15.5 mm
  • d1
    12.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 30.0 mm 50.0 mm Black EPDM

10279373

Price Range
R 51,0653 - R 27,9871

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • d1
    30.0 mm
  • h
    50.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black