Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Show less filters Show more filters
17 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material h d1 Type View
R 16,4078 - R 16,4078 Request the lead time here
6.0 mm
Black
EPDM
30.0 mm
9.2 mm
R 13,9167 - R 29,225 Request the lead time here
4.0 mm
Black
EPDM
30.0 mm
7.2 mm
R 14,7009 - R 30,872 Request the lead time here
6.5 mm
Black
EPDM
23.1 mm
9.7 mm
R 22,3897 - R 47,0184 Request the lead time here
12.3 mm
Black
EPDM
25.7 mm
15.5 mm
R 16,3156 - R 16,3156 Request the lead time here
4.8 mm
Black
EPDM
35.0 mm
7.9 mm
R 16,1003 - R 16,9614 Request the lead time here
8.0 mm
Black
EPDM
24.7 mm
11.2 mm
R 28,4177 - R 59,6772 Request the lead time here
15.4 mm
Black
EPDM
30.0 mm
18.6 mm
R 22,482 - R 23,666 Request the lead time here
11.5 mm
Black
EPDM
30.9 mm
14.6 mm
R 19,6064 - R 41,1734 Request the lead time here
7.5 mm
Black
EPDM
33.8 mm
10.6 mm
R 25,8804 - R 54,3489 Request the lead time here
13.5 mm
Black
EPDM
30.0 mm
16.7 mm
R 17,1306 - R 37,8795 Request the lead time here
3.2 mm
Black
EPDM
50.8 mm
6.4 mm
1
R 14,1922 - R 14,1922 Request the lead time here
17.0 mm
Black
EPDM
40.0 mm
23.0 mm
1
R 31,524 - R 31,524 Request the lead time here
30.0 mm
Black
EPDM
50.0 mm
36.0 mm
R 27,9871 - R 51,0653 Request the lead time here
23.0 mm
Black
EPDM
50.0 mm
30.0 mm
1
R 19,7755 - R 38,744 Request the lead time here
18.0 mm
Black
EPDM
53.0 mm
22.0 mm
1
R 14,2267 - R 14,2267 Request the lead time here
23.0 mm
Black
EPDM
50.0 mm
30.0 mm
R 22,2947 - R 22,2947 Request the lead time here
20.5 mm
Black
EPDM
49.0 mm
32.0 mm
1
Easy Pull Masking Caps 9.2 mm 30.0 mm Black EPDM

10377956

Price Range
R 16,4078 - R 16,4078

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • d1
    9.2 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 7.2 mm 30.0 mm Black EPDM

10251508

Price Range
R 29,225 - R 13,9167

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • d1
    7.2 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 9.7 mm 23.1 mm Black EPDM

10251515

Price Range
R 30,872 - R 14,7009

Stock Levels
Request the lead time here
Attributes
  • d
    6.5 mm
  • d1
    9.7 mm
  • h
    23.1 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 15.5 mm 25.7 mm Black EPDM

10251539

Price Range
R 47,0184 - R 22,3897

Stock Levels
Request the lead time here
Attributes
  • d
    12.3 mm
  • d1
    15.5 mm
  • h
    25.7 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 7.9 mm 35.0 mm Black EPDM

10377932

Price Range
R 16,3156 - R 16,3156

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • d1
    7.9 mm
  • h
    35.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 11.2 mm 24.7 mm Black EPDM

10377963

Price Range
R 16,9614 - R 16,1003

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • d1
    11.2 mm
  • h
    24.7 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 18.6 mm 30.0 mm Black EPDM

10251553

Price Range
R 59,6772 - R 28,4177

Stock Levels
Request the lead time here
Attributes
  • d
    15.4 mm
  • d1
    18.6 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 14.6 mm 30.9 mm Black EPDM

10377994

Price Range
R 23,666 - R 22,482

Stock Levels
Request the lead time here
Attributes
  • d
    11.5 mm
  • d1
    14.6 mm
  • h
    30.9 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 10.6 mm 33.8 mm Black EPDM

10251522

Price Range
R 41,1734 - R 19,6064

Stock Levels
Request the lead time here
Attributes
  • d
    7.5 mm
  • d1
    10.6 mm
  • h
    33.8 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 16.7 mm 30.0 mm Black EPDM

10251546

Price Range
R 54,3489 - R 25,8804

Stock Levels
Request the lead time here
Attributes
  • d
    13.5 mm
  • d1
    16.7 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Cap 6.4 mm 50.8 mm Black EPDM

10377925

Price Range
R 37,8795 - R 17,1306

Stock Levels
Request the lead time here
Attributes
  • d
    3.2 mm
  • d1
    6.4 mm
  • h
    50.8 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 23.0 mm 40.0 mm Black EPDM

10582756

Price Range
R 14,1922 - R 14,1922

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • d1
    23.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 36.0 mm 50.0 mm Black EPDM

10626665

Price Range
R 31,524 - R 31,524

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • d1
    36.0 mm
  • h
    50.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 30.0 mm 50.0 mm Black EPDM

10279373

Price Range
R 51,0653 - R 27,9871

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • d1
    30.0 mm
  • h
    50.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 18.0 mm 53.0 mm Black EPDM

20021016

Price Range
R 38,744 - R 19,7755

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • d1
    22.0 mm
  • h
    53.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 30.0 mm 50.0 mm Black EPDM

10626658

Price Range
R 14,2267 - R 14,2267

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • d1
    30.0 mm
  • h
    50.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black
Easy Pull Masking Caps 32.0 mm 49.0 mm Black EPDM

20088347

Price Range
R 22,2947 - R 22,2947

Stock Levels
Request the lead time here
Attributes
  • d
    20.5 mm
  • d1
    32.0 mm
  • h
    49.0 mm
  • Maximum Temperature
    180 °C
  • Colour
    Black