Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,4148 - R 3,9241 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| R 2,8707 - R 3,1896 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| R 4,8229 - R 5,482 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| R 3,4148 - R 3,9241 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| R 4,8229 - R 5,482 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| R 3,9271 - R 4,5127 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.866 in
22.0 mm
|
||
| R 3,4148 - R 3,9241 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| R 3,3849 - R 3,8942 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
| R 3,9271 - R 4,5127 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| R 3,9271 - R 4,5127 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.354 in
9.0 mm
|
||
| R 3,3849 - R 3,8942 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
| R 3,4148 - R 3,9241 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| R 3,4148 - R 3,9241 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| R 3,5347 - R 4,0737 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.472 in
12.0 mm
|
||
| R 3,9271 - R 4,5127 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.551 in
14.0 mm
|
||
| R 3,9271 - R 4,5127 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.315 in
8.0 mm
|
||
| R 3,4148 - R 3,9241 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| R 4,8229 - R 5,482 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| R 3,8927 - R 4,4782 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.252 in
6.4 mm
|
||
| R 3,9271 - R 4,5127 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm