10018217
MSPM-3-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,7884 |
| 5000 - 9999 | R 4,4095 |
| 10000 + | R 4,1682 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Non-Locking Two Prong Fix |
| Hole B Fix Type | Locking Two Prong Fix |
| Body Diameter | 0.181 in |
| Body Diameter | 4.6 mm |
| Hole Diameter A | 3.2 mm |
| Hole Diameter A | 0.126 in |
| Hole Diameter B | 0.126 in |
| Hole Diameter B | 3.2 mm |
| Locking Head Height B | 3.6 mm |
| Locking Head Height B | 0.142 in |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness B Range | 0.063 in |
| Panel Thickness B Range | 1.6 mm |
| Spacer Length | 0.189 in |
| Spacer Length | 4.8 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue