Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10015209
MDLSP1-07M-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,0943 |
| 5000 - 9999 | R 3,7582 |
| 10000 + | R 3,5749 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Teardrop Fix |
| Hole B Fix Type | Locking Teardrop Fix |
| Body Diameter | 4.6 mm |
| Body Diameter | 0.181 in |
| Hole Diameter A | 2.5 mm |
| Hole Diameter A | 0.098 in |
| Hole Diameter B | 2.5 mm |
| Hole Diameter B | 0.098 in |
| Locking Head Height B | 2.0 mm |
| Locking Head Height B | 0.079 in |
| Panel Thickness A Range | 0.065 in |
| Panel Thickness A Range | 1.65 mm |
| Panel Thickness B Range | 1.65 mm |
| Panel Thickness B Range | 0.065 in |
| Spacer Length | 7.0 mm |
| Spacer Length | 0.276 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue