10012437
LCBS-6-14-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 3,3303 |
| 5000 - 9999 | R 3,1775 |
| 10000 + | R 3,0157 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Bayonet Fix |
| Hole B Fix Type | Locking Arrowhead Fix |
| Body Diameter | 0.28 in |
| Body Diameter | 7.1 mm |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Hole Diameter B | 0.189 in |
| Hole Diameter B | 4.8 mm |
| Locking Head Height B | 0.232 in |
| Locking Head Height B | 5.9 mm |
| Panel Thickness A Range | 0.126 in |
| Panel Thickness A Range | 3.2 mm |
| Panel Thickness B Range | 0.079 - 0.126 in |
| Panel Thickness B Range | 2.0 - 3.2 mm |
| Spacer Length | 0.874 in |
| Spacer Length | 22.2 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue