10001165
CBS-3-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 3,247 |
| 5000 + | R 2,9224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Non-Locking Bayonet Fix |
| Hole B Fix Type | Locking Two Prong Fix |
| Body Diameter | 0.28 in |
| Body Diameter | 7.1 mm |
| Hole Diameter A | 4.0 mm |
| Hole Diameter A | 0.157 in |
| Hole Diameter B | 0.187 in |
| Hole Diameter B | 4.75 mm |
| Locking Head Height B | 2.5 mm |
| Locking Head Height B | 0.098 in |
| Panel Thickness A Range | 0.062 in |
| Panel Thickness A Range | 1.57 mm |
| Panel Thickness B Range | 0.031 - 0.078 in |
| Panel Thickness B Range | 0.79 - 1.98 mm |
| Spacer Length | 4.8 mm |
| Spacer Length | 0.189 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue