10151228
CBLS410A
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | R 2,3112 |
| 10000 + | R 1,5971 |
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Teardrop Fix |
| Hole B Fix Type | Locking Arrowhead Fix |
| Hole Diameter A | 0.098 in |
| Hole Diameter A | 2.5 mm |
| Hole Diameter B | 0.118 in |
| Hole Diameter B | 3.0 mm |
| Locking Head Height B | 0.126 in |
| Locking Head Height B | 3.2 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness B Range | 0.031 - 0.079 in |
| Panel Thickness B Range | 0.8 - 2.0 mm |
| Spacer Length | 0.189 in |
| Spacer Length | 4.8 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue