10151211
CBLS405A
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | R 2,2203 |
| 10000 + | R 1,5321 |
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Teardrop Fix |
| Hole B Fix Type | Locking Arrowhead Fix |
| Hole Diameter A | 0.098 in |
| Hole Diameter A | 2.5 mm |
| Hole Diameter B | 3.0 mm |
| Hole Diameter B | 0.118 in |
| Locking Head Height B | 3.2 mm |
| Locking Head Height B | 0.126 in |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness B Range | 0.8 - 2.0 mm |
| Panel Thickness B Range | 0.031 - 0.079 in |
| Spacer Length | 3.2 mm |
| Spacer Length | 0.126 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue