Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Closed Length | Extended Length | Overall Length | Material | Load Capacity | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 545,1882 - R 605,7618 | Request the lead time here |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| R 956,9588 - R 1 063,2774 | Request the lead time here |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| R 1 525,6363 - R 1 695,1515 | Request the lead time here |
|
11.811 in
300.0 mm
|
|
Steel
|
|
|
|
||
| R 3 560,9737 - R 3 956,6432 | Request the lead time here |
|
27.559 in
700.0 mm
|
|
Steel
|
|
|
|
||
| R 1 798,3408 - R 1 998,1622 | Request the lead time here |
|
15.748 in
400.0 mm
|
|
Steel
|
|
|
|
||
| R 2 827,884 - R 3 142,0876 | Request the lead time here |
|
23.622 in
600.0 mm
|
|
Steel
|
|
|
|
||
| R 428,4429 - R 476,0448 | Request the lead time here |
|
9.843 in
250.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| R 692,941 - R 769,9273 | Request the lead time here |
|
19.685 in
500.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| R 1 659,9889 - R 1 844,4365 | Request the lead time here |
|
13.78 in
350.0 mm
|
|
Steel
|
|
|
|
||
| R 3 166,356 - R 3 518,1762 | Request the lead time here |
|
25.591 in
650.0 mm
|
|
Steel
|
|
|
|
||
| R 501,5727 - R 557,303 | Request the lead time here |
|
10.039 in
255.0 mm
|
|
Steel
|
|
|
|
||
| R 550,4081 - R 679,5149 | Request the lead time here |
|
12.992 in
330.0 mm
|
|
Steel
|
|
|
|
||
| R 677,2166 - R 836,0713 | Request the lead time here |
|
16.339 in
415.0 mm
|
|
Steel
|
|
|
|
||
| R 575,91 - R 639,8986 | Request the lead time here |
|
11.614 in
295.0 mm
|
|
Steel
|
|
|
|
||
| R 1 050,916 - R 1 167,6743 | Request the lead time here |
|
27.559 in
700.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| R 2 625,6344 - R 2 917,3745 | Request the lead time here |
|
21.654 in
550.0 mm
|
|
Steel
|
|
|
|
||
| R 1 321,2702 - R 1 468,0882 | Request the lead time here |
|
9.843 in
250.0 mm
|
|
Steel
|
|
|
|
||
| R 414,4843 - R 460,541 | Request the lead time here |
|
8.465 in
215.0 mm
|
|
Steel
|
|
|
|
||
| R 450,5298 - R 500,5858 | Request the lead time here |
|
11.811 in
300.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| R 664,7513 - R 738,6082 | Request the lead time here |
|
17.717 in
450.0 mm
|
|
Galvanised Steel