Menu Search

Drawer Slide 1000.0 mm 35.8 mm Zinc Plated Steel

This Drawer Slide offers smooth and regulated drawer movement in toolboxes, retail fittings, and laboratory furniture. It comes in pairs, has a weight capacity of 20kg, and extends fully. It is screw-mounted and made of durable steel that can sustain daily use.
Item code:

10579350

Request the lead time here For more information Delivery & returns
SKU price information
Quantity Unit price
1 - 4R 694,4391
5 - 9R 659,7241
10+R 562,5044
Standard pack: 1

Order in multiple of 1

Total price:

R 694,44

1 x R 694,4391

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Closed Length 500.0 mm
Extended Length 1000.0 mm
Overall Height 12.7 mm
Overall Width 35.8 mm
Overall Length 1000.0 mm
Load Capacity 25.0 kg
Length 500.0 mm
Slide Travel Direction Full extension
Mount Type Screw Mount
Full Material Steel
Commodity Code 7326909890

Product 10579350 replaces:

Drawer Slide 875.0 mm 35.0 mm Steel
Item code: 497904

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us