Menu Search

Dowel Pins - Standard

In production

Our Dowl Pins are made from Acetal, also called Polyacetal or Polyoxymethylene (POM); a high strength, low-friction engineering plastic with excellent wearing properties in environments both wet and dry. Acetal is chemically resistant to hydrocarbons, solvents, and neutral chemicals, and is an ideal material in parts designed to replace metal. Acetal offers a wide operating temperature range from -40 up to 120C. This material works well with other polymers and metal components. It has great dimensional stability for high-precision moulding applications, including those in aerospace, automotive, and chemical processing to name but a few.

A Dowel Pin can be used to join two or more parts together, and are commonly used as structural reinforcements for cabinet making and other similar applications. They can also be used as a stop pin or insulating spacer in either mechanical or electrical applications.

  • Colour: Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Overall Length View
R 1,342 - R 1,6566 Request the lead time here
9.3 mm
7.9 mm
R 0,7614 - R 0,7614 Request the lead time here
1.6 mm
9.5 mm
R 0,9497 - R 1,1724 Request the lead time here
4.7 mm
9.5 mm
R 1,1067 - R 1,1067 Request the lead time here
2.4 mm
4.8 mm
R 1,3871 - R 1,7124 Request the lead time here
2.4 mm
3.2 mm
R 0,809 - R 0,809 Request the lead time here
6.4 mm
3.2 mm
R 1,4731 - R 1,8185 Request the lead time here
7.9 mm
6.4 mm
10363836 R 0,7472 - R 0,7472 Request the lead time here
1.6 mm
6.4 mm
R 1,8888 - R 2,332 Request the lead time here
2.4 mm
6.4 mm
R 0,9999 - R 1,2343 Request the lead time here
4.7 mm
3.2 mm
R 0,7727 - R 0,7727 Request the lead time here
1.6 mm
12.7 mm
R 1,91 - R 2,358 Request the lead time here
7.9 mm
9.5 mm
R 0,9687 - R 1,196 Request the lead time here
4.7 mm
6.4 mm
R 1,5722 - R 1,941 Request the lead time here
7.9 mm
15.9 mm
R 1,0751 - R 1,3272 Request the lead time here
2.4 mm
7.9 mm
R 1,0322 - R 1,0322 Request the lead time here
4.7 mm
12.7 mm
10364086 R 1,2426 - R 1,2426 Request the lead time here
6.4 mm
6.0 mm
R 0,8928 - R 0,8928 Request the lead time here
6.4 mm
6.4 mm
R 0,9913 - R 1,2237 Request the lead time here
5.3 mm
12.7 mm
R 0,7472 - R 0,7472 Request the lead time here
1.2 mm
9.5 mm
  • of 2
Pin 7.9 mm (L) 9.3 mm (OD) Acetal

10364192

Price Range
R 1,6566 - R 1,342

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    9.3 mm
  • Overall Length
    7.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 1.6 mm (OD) Acetal

10363843

Price Range
R 0,7614 - R 0,7614

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 4.7 mm (OD) Acetal

10364017

Price Range
R 1,1724 - R 0,9497

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 4.8 mm (L) 2.4 mm (OD) Acetal

10363874

Price Range
R 1,1067 - R 1,1067

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 2.4 mm (OD) Acetal

10363867

Price Range
R 1,7124 - R 1,3871

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 6.4 mm (OD) Acetal

10364079

Price Range
R 0,809 - R 0,809

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 7.9 mm (OD) Acetal

10364147

Price Range
R 1,8185 - R 1,4731

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 1.6 mm (OD) Acetal

10363836

Price Range
R 0,7472 - R 0,7472

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 2.4 mm (OD) Acetal

10363881

Price Range
R 2,332 - R 1,8888

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 4.7 mm (OD) Acetal

10363997

Price Range
R 1,2343 - R 0,9999

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 1.6 mm (OD) Acetal

10363850

Price Range
R 0,7727 - R 0,7727

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 7.9 mm (OD) Acetal

10364154

Price Range
R 2,358 - R 1,91

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 4.7 mm (OD) Acetal

10364000

Price Range
R 1,196 - R 0,9687

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 15.9 mm (L) 7.9 mm (OD) Acetal

10364178

Price Range
R 1,941 - R 1,5722

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    15.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 7.9 mm (L) 2.4 mm (OD) Acetal

10363898

Price Range
R 1,3272 - R 1,0751

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    7.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 4.7 mm (OD) Acetal

10364024

Price Range
R 1,0322 - R 1,0322

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.0 mm (L) 6.4 mm (OD) Acetal

10364086

Price Range
R 1,2426 - R 1,2426

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    6.0 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 6.4 mm (OD) Acetal

10364093

Price Range
R 0,8928 - R 0,8928

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 5.3 mm (OD) Acetal

10364055

Price Range
R 1,2237 - R 0,9913

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.3 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 1.2 mm (OD) Acetal

10363805

Price Range
R 0,7472 - R 0,7472

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790