Menu Search

Dowel Pins - Standard

In production

Our Dowl Pins are made from Acetal, also called Polyacetal or Polyoxymethylene (POM); a high strength, low-friction engineering plastic with excellent wearing properties in environments both wet and dry. Acetal is chemically resistant to hydrocarbons, solvents, and neutral chemicals, and is an ideal material in parts designed to replace metal. Acetal offers a wide operating temperature range from -40 up to 120C. This material works well with other polymers and metal components. It has great dimensional stability for high-precision moulding applications, including those in aerospace, automotive, and chemical processing to name but a few.

A Dowel Pin can be used to join two or more parts together, and are commonly used as structural reinforcements for cabinet making and other similar applications. They can also be used as a stop pin or insulating spacer in either mechanical or electrical applications.

  • Colour: Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Overall Length View
R 0,7465 - R 0,7465 Request the lead time here
1.2 mm
12.7 mm
R 0,8244 - R 1,018 Request the lead time here
1.2 mm
3.2 mm
R 0,7576 - R 0,7576 Request the lead time here
1.6 mm
12.7 mm
R 0,9497 - R 1,1726 Request the lead time here
4.7 mm
6.4 mm
R 1,3599 - R 1,6788 Request the lead time here
2.4 mm
3.2 mm
R 1,5413 - R 1,903 Request the lead time here
7.9 mm
15.9 mm
R 0,7932 - R 0,7932 Request the lead time here
6.4 mm
3.2 mm
R 1,4442 - R 1,7828 Request the lead time here
7.9 mm
6.4 mm
R 1,8518 - R 2,2862 Request the lead time here
2.4 mm
6.4 mm
10363836 R 0,7326 - R 0,7326 Request the lead time here
1.6 mm
6.4 mm
R 0,9803 - R 1,2101 Request the lead time here
4.7 mm
3.2 mm
R 1,085 - R 1,085 Request the lead time here
2.4 mm
4.8 mm
R 1,3157 - R 1,6242 Request the lead time here
9.3 mm
7.9 mm
R 0,7465 - R 0,7465 Request the lead time here
1.6 mm
9.5 mm
R 1,8726 - R 2,3118 Request the lead time here
7.9 mm
9.5 mm
R 0,9311 - R 1,1494 Request the lead time here
4.7 mm
9.5 mm
R 2,1646 - R 2,1646 Request the lead time here
6.2 mm
31.8 mm
R 1,3787 - R 1,7022 Request the lead time here
3.2 mm
9.5 mm
R 0,8889 - R 0,8889 Request the lead time here
6.4 mm
9.5 mm
Request the lead time here
7.9 mm
12.7 mm
  • of 2
Pin 12.7 mm (L) 1.2 mm (OD) Acetal

10363812

Price Range
R 0,7465 - R 0,7465

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 1.2 mm (OD) Acetal

10363782

Price Range
R 1,018 - R 0,8244

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 1.6 mm (OD) Acetal

10363850

Price Range
R 0,7576 - R 0,7576

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 4.7 mm (OD) Acetal

10364000

Price Range
R 1,1726 - R 0,9497

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 2.4 mm (OD) Acetal

10363867

Price Range
R 1,6788 - R 1,3599

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 15.9 mm (L) 7.9 mm (OD) Acetal

10364178

Price Range
R 1,903 - R 1,5413

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    15.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 6.4 mm (OD) Acetal

10364079

Price Range
R 0,7932 - R 0,7932

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 7.9 mm (OD) Acetal

10364147

Price Range
R 1,7828 - R 1,4442

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 2.4 mm (OD) Acetal

10363881

Price Range
R 2,2862 - R 1,8518

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 1.6 mm (OD) Acetal

10363836

Price Range
R 0,7326 - R 0,7326

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 4.7 mm (OD) Acetal

10363997

Price Range
R 1,2101 - R 0,9803

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 4.8 mm (L) 2.4 mm (OD) Acetal

10363874

Price Range
R 1,085 - R 1,085

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 7.9 mm (L) 9.3 mm (OD) Acetal

10364192

Price Range
R 1,6242 - R 1,3157

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    9.3 mm
  • Overall Length
    7.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 1.6 mm (OD) Acetal

10363843

Price Range
R 0,7465 - R 0,7465

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 7.9 mm (OD) Acetal

10364154

Price Range
R 2,3118 - R 1,8726

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 4.7 mm (OD) Acetal

10364017

Price Range
R 1,1494 - R 0,9311

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 31.8 mm (L) 6.2 mm (OD) Acetal

10364062

Price Range
R 2,1646 - R 2,1646

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.2 mm
  • Overall Length
    31.8 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 3.2 mm (OD) Acetal

10363973

Price Range
R 1,7022 - R 1,3787

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.2 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 6.4 mm (OD) Acetal

10364109

Price Range
R 0,8889 - R 0,8889

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 7.9 mm (OD) Acetal

10364161


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790