10383063
470369
| Quantity | Unit price |
|---|---|
| 1 + | R 16 695,6218 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adhesive Type | Rubber |
|---|---|
| Colour | White |
| Format | On a Pad |
| Removability | Permanent |
| Shape | Rectangular |
| Overall Thickness | 1.6 mm |
| Overall Thickness | 0.063 in |
| Overall Width | 50.8 mm |
| Overall Width | 2 in |
| Commodity Code | 3919908099 |
| Sold Per | Box |
| Quantity Per Carton | 200 pads of 10 pieces |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue