Menu Search

Dome Nuts - Nylon

In stock

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Colour Overall Height View
R 2,6229 - R 2,9143 Request the lead time here
M5
8.0 mm
Black
10.0 mm
R 4,89 - R 5,4282 Request the lead time here
M8
13.0 mm
Black
15.0 mm
R 23,9121 - R 26,5416 63 In stock - Delivery conditions may apply, visit our FAQs
M12
19.0 mm
Black
22.0 mm
R 3,5687 - R 6,5427 Request the lead time here
M6
10.0 mm
Natural
12.0 mm
R 4,2134 - R 4,4441 9 In stock - Delivery conditions may apply, visit our FAQs
M8
13.0 mm
Natural
15.0 mm
R 21,6977 - R 21,6977 Request the lead time here
M12
19.0 mm
Natural
22.0 mm
R 3,206 - R 4,4246 Request the lead time here
M5
8.0 mm
Natural
10.0 mm
R 3,2495 - R 4,5117 250 In stock - Delivery conditions may apply, visit our FAQs
M4
7.0 mm
Black
8.0 mm
R 2,1246 - R 2,3607 Request the lead time here
M5
8.0 mm
Natural
10.0 mm
R 5,6435 - R 6,2586 100 In stock - Delivery conditions may apply, visit our FAQs
M3
5.5 mm
Black
6.0 mm
10060759 R 4,767 - R 5,3052 Request the lead time here
M6
10.0 mm
Black
12.0 mm
R 5,3052 - R 5,8896 Request the lead time here
M10
17.0 mm
Black
18.0 mm
R 2,9594 - R 4,1055 Request the lead time here
M4
7.0 mm
Natural
8.0 mm
R 5,8742 - R 5,8742 800 In stock - Delivery conditions may apply, visit our FAQs
M3
5.5 mm
Natural
6.0 mm
R 4,1365 - R 4,3364 Request the lead time here
M6
10.0 mm
Natural
12.0 mm
R 4,5825 - R 4,8285 1000 In stock - Delivery conditions may apply, visit our FAQs
M10
17.0 mm
Natural
18.0 mm
R 2,7418 - R 3,7718 Request the lead time here
M3
5.5 mm
Natural
6.5 mm
R 7,9644 - R 12,9403 Request the lead time here
M10
17.0 mm
Natural
18.0 mm
R 4,2941 - R 7,8483 Request the lead time here
M8
13.0 mm
Natural
15.0 mm
R 9,0669 - R 22,1814 Request the lead time here
M12
19.0 mm
Black
22.0 mm
  • of 2
Cap Nut M5 8.0 mm 10.0 mm Nylon

10060728

Price Range
R 2,9143 - R 2,6229

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 13.0 mm 15.0 mm Nylon

10060797

Price Range
R 5,4282 - R 4,89

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon

10060919

Price Range
R 26,5416 - R 23,9121

Stock Levels
63 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon

10326640

Price Range
R 6,5427 - R 3,5687

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M8 13.0 mm 15.0 mm Nylon

10060780

Price Range
R 4,4441 - R 4,2134

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon

10060896

Price Range
R 21,6977 - R 21,6977

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon

10326619

Price Range
R 4,4246 - R 3,206

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M4 7.0 mm 8.0 mm Nylon

10326602

Price Range
R 4,5117 - R 3,2495

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M5 8.0 mm 10.0 mm Nylon

10060711

Price Range
R 2,3607 - R 2,1246

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.0 mm Nylon

10180464

Price Range
R 6,2586 - R 5,6435

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon

10060759

Price Range
R 5,3052 - R 4,767

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M10 17.0 mm 18.0 mm Nylon

10060858

Price Range
R 5,8896 - R 5,3052

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M4 7.0 mm 8.0 mm Nylon

10326596

Price Range
R 4,1055 - R 2,9594

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M3 5.5 mm 6.0 mm Nylon

10180457

Price Range
R 5,8742 - R 5,8742

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon

10060742

Price Range
R 4,3364 - R 4,1365

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M10 17.0 mm 18.0 mm Nylon

10060834

Price Range
R 4,8285 - R 4,5825

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.5 mm Nylon

10326572

Price Range
R 3,7718 - R 2,7418

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M10 17.0 mm 18.0 mm Nylon

10326688

Price Range
R 12,9403 - R 7,9644

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M8 13.0 mm 15.0 mm Nylon

10326664

Price Range
R 7,8483 - R 4,2941

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Domed
Cap Nut M12 19.0 mm 22.0 mm Nylon

10326718

Price Range
R 22,1814 - R 9,0669

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Domed