10352359
1495502
| Quantity | Unit price |
|---|---|
| 1 - 14 | R 308,8428 |
| 15 + | R 277,9322 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 1.22 in |
|---|---|
| Distance Across Flats | 31.0 mm |
| Thread Size | M16 |
| Overall Height | 28.0 mm |
| Overall Height | 1.102 in |
| Finish | Zinc Plated |
| Full Material | Stainless Steel |
| Nut Shape | Hexagonal |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue