Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10128725
2152E
| Quantity | Unit price |
|---|---|
| 1 - 99 | R 319,1128 |
| 100 + | R 159,5386 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Beige |
|---|---|
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Mount Type | Screw Mount |
| Length to Hole Center | 60.0 mm |
| Length to Hole Center | 2.362 in |
| Mounting Hole Diameter | 6.0 mm |
| Mounting Hole Diameter | 0.236 in |
| Overall Depth | 20.6 mm |
| Overall Depth | 0.811 in |
| Overall Width | 202.0 mm |
| Overall Width | 7.953 in |
| Number of Mounting Holes | 2 |
| Compatible Application(s) | A5 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue