10636879
1218354
| Quantity | Unit price |
|---|---|
| 10 - 49 | R 325,2533 |
| 50 - 99 | R 295,6848 |
| 100 - 199 | R 268,8043 |
| 200 + | R 244,3676 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 1.969 in |
|---|---|
| Hole Diameter | 50.0 mm |
| Maximum Application Temperature | 446 °F |
| Maximum Application Temperature | 230 °C |
| Maximum Deflection | 46.2 mm |
| Maximum Deflection | 1.819 in |
| Maximum Force | 5782.0 N |
| Maximum Force | 5782.0 N |
| Maximum Operating Deflection | 30.4 mm |
| Maximum Operating Deflection | 1.197 in |
| Maximum Operating Force | 3805.0 N |
| Maximum Operating Force | 3805.0 N |
| Optimum Operating Deflection | 19.0 mm |
| Optimum Operating Deflection | 0.748 in |
| Overall Length | 76.0 mm |
| Overall Length | 2.992 in |
| Rod Diameter | 0.984 in |
| Rod Diameter | 25.0 mm |
| Spring Rate | 125.2 Nmm |
| Spring Rate | 125.2 Nmm |
| Colour | Green |
| Material | Chromium Alloy Steel |
| Type | Light Duty |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue