10092590
19438
| Quantity | Unit price |
|---|---|
| 400 - 3999 | R 7,7713 |
| 4000 + | R 3,9981 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | 2 |
|---|---|
| Overall Diameter | 1.004 in |
| Overall Diameter | 25.5 mm |
| Inside Diameter | 0.63 in |
| Inside Diameter | 16.0 mm |
| Mounting Hole Diameter | 0.787 in |
| Mounting Hole Diameter | 20.0 mm |
| Overall Height | 0.276 in |
| Overall Height | 7.0 mm |
| Panel Thickness | 0.059 in |
| Panel Thickness | 1.5 mm |
| Colour | Black |
| Material | PVC |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue