10092521
19431
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 14,9795 |
| 1000 + | R 6,0126 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | 1 |
|---|---|
| Overall Diameter | 39.0 mm |
| Overall Diameter | 1.535 in |
| Inside Diameter | 1.004 in |
| Inside Diameter | 25.5 mm |
| Mounting Hole Diameter | 1.26 in |
| Mounting Hole Diameter | 32.0 mm |
| Overall Height | 0.374 in |
| Overall Height | 9.5 mm |
| Panel Thickness | 0.157 in |
| Panel Thickness | 4.0 mm |
| Colour | Black |
| Material | PVC |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue