Desk Grommets are an excellent method in organising the wires and cables that belong to your computer, telephone, and other office equipment - helping you to maintain a tidy desk and work space that is also easier to clean.
Our Desk Grommet range is made from either Nylon 6/6 or Acrylonitrile Butadiene Styrene (ABS). With several shapes available, including; Round, Oval, Teardrop and Rectangular Cable Grommet.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| R 17,5786 - R 20,076 | 89 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
||
| R 17,5786 - R 20,076 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 29,7962 - R 29,7962 | Request the lead time here |
1.969 in
50.0 mm
|
||
| R 17,5786 - R 44,0714 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 30,8181 - R 93,0649 | Request the lead time here |
|
||
| R 16,3243 - R 16,3243 | 25 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
||
| R 17,3165 - R 17,3165 | 114 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
||
| R 17,3165 - R 17,3165 | Request the lead time here |
2.559 in
65.0 mm
|
||
| R 17,5786 - R 20,076 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 17,3165 - R 17,3165 | Request the lead time here |
2.559 in
65.0 mm
|
||
| R 16,3243 - R 16,3243 | Request the lead time here |
2.362 in
60.0 mm
|
||
| R 14,292 - R 16,3243 | Request the lead time here |
2.362 in
60.0 mm
|
||
| R 16,3243 - R 16,3243 | Request the lead time here |
2.362 in
60.0 mm
|
||
| R 17,3165 - R 17,3165 | Request the lead time here |
2.559 in
65.0 mm
|
||
| R 17,5786 - R 20,076 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 17,5786 - R 20,076 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 32,7904 - R 35,4857 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 27,5288 - R 34,8374 | Request the lead time here |
1.969 in
50.0 mm
|
||
| R 14,292 - R 16,3243 | Request the lead time here |
2.362 in
60.0 mm
|
||
| R 17,5786 - R 20,076 | Request the lead time here |
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue