Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Desk Grommets are an excellent method in organising the wires and cables that belong to your computer, telephone, and other office equipment - helping you to maintain a tidy desk and work space that is also easier to clean.
Our Desk Grommet range is made from either Nylon 6/6 or Acrylonitrile Butadiene Styrene (ABS). With several shapes available, including; Round, Oval, Teardrop and Rectangular Cable Grommet.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| R 33,4462 - R 42,2355 | Request the lead time here |
3.15 in
80.0 mm
|
||
| 10379707 | R 30,3921 - R 51,1774 | Request the lead time here |
1.969 in
50.0 mm
|
|
| R 17,9302 - R 20,4775 | 89 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
||
| R 17,9302 - R 44,9528 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 31,4345 - R 94,9262 | Request the lead time here |
|
||
| R 17,6628 - R 17,6628 | Request the lead time here |
2.559 in
65.0 mm
|
||
| R 16,6508 - R 16,6508 | Request the lead time here |
2.362 in
60.0 mm
|
||
| R 17,6628 - R 17,6628 | Request the lead time here |
2.559 in
65.0 mm
|
||
| R 17,9302 - R 20,4775 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 17,9302 - R 20,4775 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 33,4462 - R 36,1954 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 28,0794 - R 35,5341 | Request the lead time here |
1.969 in
50.0 mm
|
||
| R 16,6508 - R 16,6508 | 25 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
||
| R 17,6628 - R 17,6628 | 114 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
||
| R 17,6628 - R 17,6628 | Request the lead time here |
2.559 in
65.0 mm
|
||
| R 17,9302 - R 20,4775 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 17,9302 - R 20,4775 | Request the lead time here |
3.15 in
80.0 mm
|
||
| R 30,3921 - R 30,3921 | Request the lead time here |
1.969 in
50.0 mm
|
||
| R 16,6508 - R 16,6508 | Request the lead time here |
2.362 in
60.0 mm
|
||
| R 17,6628 - R 27,5375 | Request the lead time here |
2.559 in
65.0 mm