Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.
Material: ABS Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, White, Light Oak, Grid Series Code: SR1600
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Quantity Per Pad | D | View | |
|---|---|---|---|---|---|---|
| R 1,0303 - R 1,3235 | Request the lead time here |
Grid
|
20
|
0.512 in
13.0 mm
|
||
| R 1,0303 - R 1,3235 | Request the lead time here |
Light Oak
|
20
|
0.512 in
13.0 mm
|
||
| R 1,7222 - R 2,2137 | Request the lead time here |
Light Oak
|
15
|
0.787 in
20.0 mm
|
||
| R 1,0303 - R 1,3235 | Request the lead time here |
Grey
|
20
|
0.512 in
13.0 mm
|
||
| Request the lead time here |
Mahogany
|
20
|
0.512 in
13.0 mm
|
|||
| R 1,0303 - R 1,3235 | Request the lead time here |
White
|
20
|
0.512 in
13.0 mm
|
||
| Request the lead time here |
Cherry
|
20
|
0.512 in
13.0 mm
|
|||
| Request the lead time here |
Walnut
|
20
|
0.512 in
13.0 mm
|
|||
| R 1,0303 - R 1,3235 | Request the lead time here |
Aluminium
|
20
|
0.512 in
13.0 mm
|
||
| R 1,7222 - R 2,2137 | Request the lead time here |
Grey
|
15
|
0.787 in
20.0 mm
|
||
| Request the lead time here |
Mahogany
|
15
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Wenge
|
20
|
0.512 in
13.0 mm
|
|||
| R 1,7222 - R 2,2137 | Request the lead time here |
Black
|
15
|
0.787 in
20.0 mm
|
||
| Request the lead time here |
Wenge
|
15
|
0.787 in
20.0 mm
|
|||
| R 1,7222 - R 2,2137 | Request the lead time here |
Ash
|
15
|
0.787 in
20.0 mm
|
||
| R 1,7222 - R 2,2137 | Request the lead time here |
Dark Oak
|
15
|
0.787 in
20.0 mm
|
||
| R 1,0303 - R 1,3235 | 450 In stock - Delivery conditions may apply, visit our FAQs |
White
|
20
|
0.512 in
13.0 mm
|
||
| Request the lead time here |
Grid
|
15
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Pine
|
20
|
0.512 in
13.0 mm
|
|||
| R 1,7222 - R 2,2137 | 800 In stock - Delivery conditions may apply, visit our FAQs |
White
|
15
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue