10385258
490044
| Quantity | Unit price |
|---|---|
| 1 - 9 | R 1 808,8281 |
| 10 - 19 | R 1 671,0901 |
| 20 + | R 1 583,1364 |
| Includes | 10x 3/4". 10x1". 10x 1 1/4". 10x1 1/2". 10x 2". |
|---|---|
| Material | NBR |
| Kit Type | D-Ring Kit |
| Number of Pieces | 50 |
| Type | Assortment |
| Colour | Black |
| Full Material | Nitrile Butadiene Rubber |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue