Menu Search

Cylindrical Steel Nuts

In stock

Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.

  • The nut is threaded onto the screw and moves along the length of the screw as it rotates
  • It is used in the automotive, aerospace or construction industries
  • Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Contact Surface Lead d2 tol. h10 Thread Direction View
R 450,2064 - R 600,3841 Request the lead time here
TR28 x 5
28.0
1175.0
5.0
60.0
Left Hand
R 4 902,9737 - R 5 734,2718 Request the lead time here
TR80 x 10
80.0
8900.0
10.0
120.0
Right Hand
R 318,3518 - R 424,3898 Request the lead time here
TR22 x 5
22.0
700.0
5.0
45.0
Left Hand
R 143,5355 - R 191,2486 Request the lead time here
TR18 x 4
18.0
470.0
4.0
40.0
Right Hand
R 396,7518 - R 529,1212 Request the lead time here
TR32 x 6
32.0
1430.0
6.0
60.0
Right Hand
R 3 029,4894 - R 3 543,1088 Request the lead time here
TR60 x 9
60.0
5490.0
9.0
100.0
Right Hand
R 164,9173 - R 219,9359 Request the lead time here
TR16 x 4
16.0
365.0
4.0
36.0
Left Hand
R 184,1214 - R 245,4358 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Left Hand
R 290,8326 - R 387,7339 Request the lead time here
TR24 x 5
24.0
845.0
5.0
50.0
Left Hand
R 123,5395 - R 164,6104 Request the lead time here
TR16 x 4
16.0
365.0
4.0
36.0
Right Hand
R 172,0446 - R 229,4984 Request the lead time here
TR20 x 4
20.0
590.0
4.0
45.0
Right Hand
R 239,5558 - R 319,4308 Request the lead time here
TR24 x 5
24.0
845.0
5.0
50.0
Right Hand
R 363,0952 - R 484,0412 Request the lead time here
TR30 x 6
30.0
1335.0
6.0
60.0
Right Hand
R 698,4733 - R 931,1987 Request the lead time here
TR36 x 6
36.0
1950.0
6.0
75.0
Right Hand
R 366,8569 - R 489,0501 Request the lead time here
TR28 x 5
28.0
1175.0
5.0
60.0
Right Hand
R 144,1294 - R 192,1594 Request the lead time here
TR10 x 2
10.0
150.0
2.0
22.0
Right Hand
R 82,5576 - R 110,1956 Request the lead time here
TR14 x 3
14.0
285.0
3.0
30.0
Right Hand
R 685,0107 - R 913,4399 Request the lead time here
TR30 x 6
30.0
1335.0
6.0
60.0
Left Hand
R 744,6026 - R 992,6715 Request the lead time here
TR36 x 6
36.0
1950.0
6.0
75.0
Left Hand
R 1 207,6778 - R 1 420,7042 Request the lead time here
TR44 x 7
44.0
2940.0
7.0
80.0
Left Hand
  • of 3
Cylindrical Nut TR28 x 5 42.0 Steel

20147549

Price Range
R 600,3841 - R 450,2064

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR80 x 10 110.0 Steel

20147716

Price Range
R 5 734,2718 - R 4 902,9737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR22 x 5 33.0 Steel

20147488

Price Range
R 424,3898 - R 318,3518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR18 x 4 27.0 Steel

20147433

Price Range
R 191,2486 - R 143,5355

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR32 x 6 48.0 Steel

20147570

Price Range
R 529,1212 - R 396,7518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR60 x 9 90.0 Steel

20147679

Price Range
R 3 543,1088 - R 3 029,4894

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 4 24.0 Steel

20147426

Price Range
R 219,9359 - R 164,9173

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR20 x 4 30.0 Steel

20147464

Price Range
R 245,4358 - R 184,1214

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR24 x 5 36.0 Steel

20147501

Price Range
R 387,7339 - R 290,8326

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR16 x 4 24.0 Steel

20147419

Price Range
R 164,6104 - R 123,5395

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 4 30.0 Steel

20147457

Price Range
R 229,4984 - R 172,0446

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 5 36.0 Steel

20147495

Price Range
R 319,4308 - R 239,5558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 6 45.0 Steel

20147556

Price Range
R 484,0412 - R 363,0952

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR36 x 6 54.0 Steel

20147594

Price Range
R 931,1987 - R 698,4733

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR28 x 5 42.0 Steel

20147532

Price Range
R 489,0501 - R 366,8569

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 15.0 Steel

20147358

Price Range
R 192,1594 - R 144,1294

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 3 21.0 Steel

20147396

Price Range
R 110,1956 - R 82,5576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 6 45.0 Steel

20147563

Price Range
R 913,4399 - R 685,0107

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR36 x 6 54.0 Steel

20147600

Price Range
R 992,6715 - R 744,6026

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR44 x 7 66.0 Steel

20147648

Price Range
R 1 420,7042 - R 1 207,6778

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand