Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Material: Steel Series Code: SRL1339
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | d1 tol 7H | Contact Surface | Lead | d2 tol. h10 | Thread Direction | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 744,6026 - R 992,6715 | Request the lead time here |
TR36 x 6
|
36.0
|
1950.0
|
6.0
|
75.0
|
Left Hand
|
||
| R 1 207,6778 - R 1 420,7042 | Request the lead time here |
TR44 x 7
|
44.0
|
2940.0
|
7.0
|
80.0
|
Left Hand
|
||
| R 513,56 - R 684,8523 | Request the lead time here |
TR32 x 6
|
32.0
|
1430.0
|
6.0
|
60.0
|
Left Hand
|
||
| R 6 184,102 - R 7 275,4171 | Request the lead time here |
TR80 x 10
|
80.0
|
8900.0
|
10.0
|
120.0
|
Left Hand
|
||
| R 995,4432 - R 1 232,8707 | Request the lead time here |
TR44 x 7
|
44.0
|
2940.0
|
7.0
|
80.0
|
Right Hand
|
||
| R 290,8326 - R 387,7339 | Request the lead time here |
TR24 x 5
|
24.0
|
845.0
|
5.0
|
50.0
|
Left Hand
|
||
| R 450,2064 - R 600,3841 | Request the lead time here |
TR28 x 5
|
28.0
|
1175.0
|
5.0
|
60.0
|
Left Hand
|
||
| R 318,3518 - R 424,3898 | Request the lead time here |
TR22 x 5
|
22.0
|
700.0
|
5.0
|
45.0
|
Left Hand
|
||
| R 396,7518 - R 529,1212 | Request the lead time here |
TR28 x 10
|
28.0
|
1175.0
|
10.0
|
60.0
|
Right Hand
|
||
| R 215,0062 - R 286,6453 | Request the lead time here |
TR10 x 4
|
10.0
|
150.0
|
4.0
|
22.0
|
Right Hand
|
||
| R 1 009,4998 - R 1 250,4018 | Request the lead time here |
TR40 x 14
|
40.0
|
2400.0
|
14.0
|
80.0
|
Right Hand
|
||
| R 188,8729 - R 251,8107 | Request the lead time here |
TR20 x 8
|
20.0
|
590.0
|
8.0
|
45.0
|
Right Hand
|
||
| R 180,5577 - R 240,6545 | Request the lead time here |
TR14 x 6
|
14.0
|
285.0
|
6.0
|
30.0
|
Right Hand
|
||
| R 144,1294 - R 192,1594 | Request the lead time here |
TR10 x 2
|
10.0
|
150.0
|
2.0
|
22.0
|
Right Hand
|
||
| R 3 029,4894 - R 3 543,1088 | Request the lead time here |
TR60 x 9
|
60.0
|
5490.0
|
9.0
|
100.0
|
Right Hand
|
||
| R 4 902,9737 - R 5 734,2718 | Request the lead time here |
TR80 x 10
|
80.0
|
8900.0
|
10.0
|
120.0
|
Right Hand
|
||
| R 4 651,1432 - R 5 471,9879 | Request the lead time here |
TR60 x 9
|
60.0
|
5490.0
|
9.0
|
100.0
|
Left Hand
|
||
| R 891,3058 - R 1 103,7779 | Request the lead time here |
TR36 x 12
|
36.0
|
1950.0
|
12.0
|
75.0
|
Right Hand
|
||
| R 86,3193 - R 114,9769 | Request the lead time here |
TR12 x 3
|
12.0
|
210.0
|
3.0
|
26.0
|
Right Hand
|
||
| R 190,0608 - R 253,4045 | Request the lead time here |
TR16 x 8
|
16.0
|
365.0
|
8.0
|
36.0
|
Right Hand